10194904
1220654
| Quantity | Unit price |
|---|---|
| 1 - 4 | R 673,0215 |
| 5 - 9 | R 611,8377 |
| 10 - 19 | R 556,2161 |
| 20 + | R 505,651 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Silver |
|---|---|
| Full Material | Die Cast Aluminium |
| Handle Type | Revolving Handle |
| Hand Wheel Style | With Handle |
| Hole Type | Bore Hole |
| Wheel Material | Aluminium |
| Wheel Type | Two-Spoke |
| Handle Diameter | 22.0 mm |
| Handle Diameter | 0.866 in |
| Handle Height | 2.421 in |
| Handle Height | 61.5 mm |
| Hand Wheel Diameter | 4.921 in |
| Hand Wheel Diameter | 125.0 mm |
| Hub Diameter | 1.22 in |
| Hub Diameter | 31.0 mm |
| Overall Height | 33.5 mm |
| Overall Height | 1.319 in |
| Number of Spokes | 2 |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue