Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Series Code :SR5518
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Handle Length | Cam Length | Material | Key Type | View | |
|---|---|---|---|---|---|---|---|---|
| R 95,0265 - R 147,8188 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| R 116,8409 - R 209,1874 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| R 127,7903 - R 127,7903 | Request the lead time here |
0.335 in
8.5 mm
|
2.913 in
74.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| R 105,0044 - R 116,6717 | Request the lead time here |
0.571 in
14.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| R 93,0389 - R 209,1874 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| R 127,7903 - R 127,7903 | Request the lead time here |
1.043 in
26.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| R 94,3715 - R 104,8573 | Request the lead time here |
1.043 in
26.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| R 88,535 - R 98,3723 | Request the lead time here |
0.728 in
18.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| R 127,7903 - R 127,7903 | Request the lead time here |
1.122 in
28.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| R 116,2966 - R 209,1874 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| R 109,2925 - R 209,1874 | 15 In stock - Delivery conditions may apply, visit our FAQs |
|
|
1.772 in
45.0 mm
|
|
|
||
| R 89,2514 - R 209,1874 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| R 99,7832 - R 209,1874 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| R 131,846 - R 180,5801 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| R 105,0106 - R 116,6783 | Request the lead time here |
1.122 in
28.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| R 109,2925 - R 209,1874 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| R 127,7903 - R 127,7903 | Request the lead time here |
0.728 in
18.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key