Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Series Code :SR5518
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Handle Length | Cam Length | Material | Key Type | View | |
|---|---|---|---|---|---|---|---|---|
| R 104,1928 - R 177,0393 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| R 91,2146 - R 205,0857 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| R 114,5499 - R 205,0857 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| R 86,799 - R 96,4434 | Request the lead time here |
0.728 in
18.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| R 125,2845 - R 125,2845 | Request the lead time here |
1.122 in
28.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| R 145,0172 - R 225,5823 | Request the lead time here |
|
|
2.441 in
62.0 mm
|
|
|
||
| R 92,7718 - R 144,3118 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| R 118,3077 - R 205,0857 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| R 104,1928 - R 177,0393 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| 20052195 | R 104,1939 - R 177,0393 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
|
| R 122,0297 - R 205,0857 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| R 120,0905 - R 186,8074 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| R 86,799 - R 96,4434 | Request the lead time here |
0.965 in
24.5 mm
|
3.15 in
80.0 mm
|
1.772 in
45.0 mm
|
Zamak
|
No Cylinder Key
|
||
| R 145,0172 - R 225,5823 | Request the lead time here |
|
|
2.441 in
62.0 mm
|
|
|
||
| R 114,0163 - R 205,0857 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| R 114,0163 - R 205,0857 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
|
|
||
| R 121,1558 - R 205,0857 | 15 In stock - Delivery conditions may apply, visit our FAQs |
|
|
1.772 in
45.0 mm