Menu Search

Toggle Clamp Handle Grip 11.0 mm 19.0 mm

Replacement spindle cap
Item code:

493815

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 19 R 33,2077
20 + R 30,5888
Standard pack: 10

Order in multiple of 10

Total price:

R 332,08

10 x R 33,2077

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 11.0 mm
Overall Diameter 19.0 mm
Overall Height 15.0 mm
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us