Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.
Series Code :SR1712
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Panel Thickness | Colour | Maximum Panel Thickness | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| R 25 988,0868 - R 25 988,0868 | Request the lead time here |
0.043 in
1.1 mm
|
Black
|
0.055 in
1.4 mm
|
Stainless Steel
|
0.228 in
5.8 mm
|
||
| 10160596 | R 23 895,0758 - R 23 895,0758 | Request the lead time here |
0.028 in
0.7 mm
|
Black
|
0.043 in
1.1 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
|
| R 40,1969 - R 78,8562 | Request the lead time here |
0.059 in
1.5 mm
|
Natural
|
0.059 in
1.5 mm
|
Polyamide 6
|
0.173 in
4.4 mm
|
||
| R 42,6112 - R 83,5771 | Request the lead time here |
0.035 in
0.9 mm
|
Natural
|
0.079 in
2.0 mm
|
Polyamide 6
|
0.173 in
4.4 mm
|
||
| R 64,3741 - R 110,4646 | Request the lead time here |
0.016 in
0.4 mm
|
Natural
|
0.079 in
2.0 mm
|
Polyamide 6
|
0.189 in
4.8 mm
|
||
| R 36,9061 - R 72,413 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.189 in
4.8 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| R 27,1721 - R 53,3448 | Request the lead time here |
0.059 in
1.5 mm
|
Natural
|
0.079 in
2.0 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| R 2 289,8286 - R 2 289,8286 | Request the lead time here |
0.035 in
0.9 mm
|
Natural
|
0.071 in
1.8 mm
|
Low Density Polyethylene
|
0.161 in
4.1 mm
|
||
| R 15 148,0613 - R 15 148,0613 | Request the lead time here |
0.055 in
1.4 mm
|
Black
|
0.067 in
1.7 mm
|
Stainless Steel
|
0.228 in
5.8 mm
|
||
| R 2 618,6319 - R 2 618,6319 | Request the lead time here |
0.102 in
2.6 mm
|
Natural
|
0.165 in
4.2 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| R 2 815,7417 - R 2 815,7417 | Request the lead time here |
0.102 in
2.6 mm
|
Black
|
0.165 in
4.2 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| R 8 741,029 - R 8 741,029 | Request the lead time here |
0.03 in
0.76 mm
|
Black
|
0.063 in
1.6 mm
|
Thermoplastic Elastomer
|
0.5 in
12.7 mm
|
||
| R 1 988,7664 - R 1 988,7664 | 1 In stock - Delivery conditions may apply, visit our FAQs |
0.035 in
0.9 mm
|
Black
|
0.071 in
1.8 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| R 2 069,6679 - R 2 069,6679 | Request the lead time here |
0.035 in
0.9 mm
|
Black
|
0.071 in
1.8 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| R 2 277,1729 - R 2 277,1729 | Request the lead time here |
0.071 in
1.8 mm
|
Natural
|
0.106 in
2.7 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| R 4 393,035 - R 4 393,035 | Request the lead time here |
0.201 in
5.1 mm
|
White
|
0.252 in
6.4 mm
|
Polystyrene
|
0.374 in
9.5 mm
|
||
| R 9 414,8589 - R 9 414,8589 | Request the lead time here |
0.031 in
0.8 mm
|
Grey
|
0.189 in
4.8 mm
|
Polyamide 6
|
0.5 in
12.7 mm
|
||
| R 4,9054 - R 9,6417 | Request the lead time here |
0.087 in
2.2 mm
|
Natural
|
0.13 in
3.3 mm
|
Polyamide
|
0.154 in
3.9 mm
|
||
| R 28,6791 - R 28,6791 | Request the lead time here |
0.382 in
9.7 mm
|
Natural
|
0.512 in
13.0 mm
|
Polyamide
|
0.256 in
6.5 mm
|
||
| R 12 010,8127 - R 12 010,8127 | Request the lead time here |
0.055 in
1.4 mm
|
Black
|
0.067 in
1.7 mm
|
Stainless Steel
|
0.197 in
5.0 mm