Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.
Series Code :SR1712
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Panel Thickness | Colour | Maximum Panel Thickness | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| R 63,1556 - R 108,3965 | Request the lead time here |
0.165 in
4.2 mm
|
Natural
|
0.165 in
4.2 mm
|
Polyamide 6
|
0.189 in
4.8 mm
|
||
| R 42,6112 - R 83,5771 | Request the lead time here |
0.059 in
1.5 mm
|
Natural
|
0.079 in
2.0 mm
|
Polyamide 6
|
0.173 in
4.4 mm
|
||
| R 24,7886 - R 48,5931 | Request the lead time here |
0.024 in
0.6 mm
|
Natural
|
0.031 in
0.8 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| R 27,003 - R 52,9449 | Request the lead time here |
0.02 in
0.5 mm
|
Natural
|
0.079 in
2.0 mm
|
Low Density Polyethylene
|
0.126 in
3.2 mm
|
||
| R 31,5855 - R 61,9716 | Request the lead time here |
0.106 in
2.7 mm
|
Natural
|
0.079 in
2.0 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| R 2 725,2139 - R 2 725,2139 | Request the lead time here |
0.035 in
0.9 mm
|
Black
|
0.071 in
1.8 mm
|
Low Density Polyethylene
|
0.161 in
4.1 mm
|
||
| R 24,7425 - R 48,5623 | Request the lead time here |
0.059 in
1.5 mm
|
Natural
|
0.059 in
1.5 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| R 94,572 - R 162,3103 | Request the lead time here |
0.035 in
0.9 mm
|
Natural
|
0.079 in
2.0 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| R 34,9839 - R 68,6301 | Request the lead time here |
0.165 in
4.2 mm
|
Natural
|
0.079 in
2.0 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| R 4 418,7309 - R 4 418,7309 | Request the lead time here |
0.035 in
0.9 mm
|
Natural
|
0.071 in
1.8 mm
|
Low Density Polyethylene
|
0.161 in
4.1 mm
|
||
| R 6 159,7646 - R 6 159,7646 | Request the lead time here |
0.035 in
0.9 mm
|
Black
|
0.071 in
1.8 mm
|
Polyamide 6
|
0.173 in
4.4 mm
|
||
| R 28,6791 - R 28,6791 | Request the lead time here |
0.382 in
9.7 mm
|
Natural
|
0.512 in
13.0 mm
|
Polyamide
|
0.256 in
6.5 mm
|
||
| R 4 900,9716 - R 4 900,9716 | Request the lead time here |
0.071 in
1.8 mm
|
Black
|
0.106 in
2.7 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| R 4 775,1831 - R 4 775,1831 | Request the lead time here |
0.071 in
1.8 mm
|
Natural
|
0.106 in
2.7 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| R 6 374,3433 - R 6 374,3433 | Request the lead time here |
0.106 in
2.7 mm
|
Natural
|
0.165 in
4.2 mm
|
Polyamide 6
|
0.189 in
4.8 mm
|
||
| R 9 414,8589 - R 9 414,8589 | Request the lead time here |
0.031 in
0.8 mm
|
Grey
|
0.189 in
4.8 mm
|
Polyamide 6
|
0.5 in
12.7 mm
|
||
| R 4,9054 - R 9,6417 | Request the lead time here |
0.087 in
2.2 mm
|
Natural
|
0.13 in
3.3 mm
|
Polyamide
|
0.154 in
3.9 mm
|
||
| R 2 452,3696 - R 2 452,3696 | Request the lead time here |
0.035 in
0.9 mm
|
Natural
|
0.071 in
1.8 mm
|
Polyamide 6
|
0.173 in
4.4 mm
|
||
| R 36,9061 - R 72,413 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.189 in
4.8 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| R 22 757,2582 - R 22 757,2582 | Request the lead time here |
0.043 in
1.1 mm
|
Black
|
0.055 in
1.4 mm
|
Stainless Steel
|
0.197 in
5.0 mm