Menu Search

Grommet Strips

In stock

Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.

Series Code :SR1712

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Compatible Panel Thickness Overall Width View
R 2 232,5224 - R 2 232,5224 Request the lead time here
R 3 479,0859 - R 3 479,0859 Request the lead time here
R 2 064,6806 - R 2 494,0919 Request the lead time here
R 25 478,5164 - R 25 478,5164 Request the lead time here
5.8 mm
R 4 306,897 - R 4 306,897 Request the lead time here
R 9 230,2538 - R 9 230,2538 Request the lead time here
R 2 760,531 - R 2 760,531 Request the lead time here
R 8 569,6362 - R 8 569,6362 Request the lead time here
6.74 mm
R 3 200,0734 - R 3 200,0734 Request the lead time here
R 1 949,771 - R 1 949,771 1 In stock - Delivery conditions may apply, visit our FAQs
R 2 567,2861 - R 2 567,2861 Request the lead time here
R 13,9905 - R 18,9053 Request the lead time here
11.3 mm
R 5,7636 - R 8,4878 Request the lead time here
4.4 mm
R 11 775,3065 - R 11 775,3065 Request the lead time here
3.6 mm
R 22 311,0374 - R 22 311,0374 Request the lead time here
1.4 mm
3.3 mm
R 28,1168 - R 28,1168 Request the lead time here
16.3 mm
R 777,864 - R 864,28 Request the lead time here
10019665 R 26,9559 - R 52,8717 Request the lead time here
R 66,1084 - R 113,4322 Request the lead time here
R 4,8092 - R 9,4526 Request the lead time here
5.6 mm
  • of 5
Adhesive Grommet Strip 4.4 mm PE

10172094

Price Range
R 2 232,5224 - R 2 232,5224

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Grommet Strip 11.1 mm PS White

10152744

Price Range
R 3 479,0859 - R 3 479,0859

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Type
    1
  • Inside Width
    1.3 mm
  • Overall Length
    1.2 m
  • Full Material
    Polystyrene
Grommet Strip 9.5 mm TPE Grey

10153840

Price Range
R 2 494,0919 - R 2 064,6806

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Inside Width
    3.2 mm
  • Full Material
    Polyamide 6
  • Roll Length
    1.2 m
  • Commodity Code
    3926909790
Grommet Strip 5.8 mm 304 Stainless Steel Black

10160572

Price Range
R 25 478,5164 - R 25 478,5164

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.5 mm
  • Overall Width
    5.8 mm
  • Full Material
    Stainless Steel
  • Material Flammability Standard
    UL94 V-0
Grommet Strip 9.5 mm PS White

10152768

Price Range
R 4 306,897 - R 4 306,897

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Type
    1
  • Inside Width
    6.4 mm
  • Overall Length
    1.2 m
  • Full Material
    Polystyrene
Grommet Strip 12.7 mm TPE Grey

10005330

Price Range
R 9 230,2538 - R 9 230,2538

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Inside Width
    4.8 mm
  • Full Material
    Polyamide 6
  • Roll Length
    1.2 m
  • Commodity Code
    3926909790
Adhesive Grommet Strip 4.8 mm PE

10172131

Price Range
R 2 760,531 - R 2 760,531

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    4.0 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Grommet Strip 1.6 mm 12.7 mm TPE Black

10165973

Price Range
R 8 569,6362 - R 8 569,6362

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    9.53 mm
  • Overall Width
    6.74 mm
  • Full Material
    Thermoplastic Elastomer
  • Roll Length
    30.0 m
Adhesive Grommet Strip 4.4 mm PA

10161845

Price Range
R 3 200,0734 - R 3 200,0734

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB
Adhesive Grommet Strip 4.4 mm PE

10163306

Price Range
R 1 949,771 - R 1 949,771

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Adhesive Grommet Strip 4.8 mm PE

10163313

Price Range
R 2 567,2861 - R 2 567,2861

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    4.0 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Grommet Strip 6.5 mm 8.1 mm 6.5 mm PA Natural

10160718

Price Range
R 18,9053 - R 13,9905

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    4.6 mm
  • Inside Width
    8.1 mm
  • Overall Length
    320.5 mm
  • Overall Width
    11.3 mm
Grommet Strip 1.3 mm 2.2 mm 3.9 mm PA Natural

10160671

Price Range
R 8,4878 - R 5,7636

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    2.5 mm
  • Inside Width
    2.3 mm
  • Overall Length
    320.5 mm
  • Overall Width
    4.4 mm
Grommet Strip 5.0 mm 304 Stainless Steel Black

10160602

Price Range
R 11 775,3065 - R 11 775,3065

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.6 mm
  • Overall Width
    3.6 mm
  • Full Material
    Stainless Steel
  • Material Flammability Standard
    UL94 V-0
Grommet Strip 1.1 mm 1.4 mm 5.5 mm Stainless Steel Black

10160640

Price Range
R 22 311,0374 - R 22 311,0374

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Serrated
  • Type
    Flexible
  • Channel Height
    4.5 mm
  • Overall Width
    3.3 mm
Grommet Strip 9.7 mm 13.0 mm 6.5 mm PA Natural

10015896

Price Range
R 28,1168 - R 28,1168

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    4.6 mm
  • Inside Width
    13.1 mm
  • Overall Length
    320.5 mm
  • Overall Width
    16.3 mm
Grommet Strip 2.3 mm 2.3 mm 4.0 mm PE Natural

10268285

Price Range
R 864,28 - R 777,864

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    2.5 mm
  • Overall Length
    4.5 mm
  • Full Material
    Polythene
Grommet Strip 3.2 mm PA Natural

10019665

Price Range
R 52,8717 - R 26,9559

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    1
  • Channel Height
    0.8 mm
  • Overall Length
    2.4 mm
  • Full Material
    Polyamide 6
Grommet Strip 4.8 mm PA Natural

10019702

Price Range
R 113,4322 - R 66,1084

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    1
  • Channel Height
    1.2 mm
  • Overall Length
    8.0 mm
  • Full Material
    Polyamide 6
Grommet Strip 2.2 mm 3.3 mm 3.9 mm PA Natural

10160688

Price Range
R 9,4526 - R 4,8092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    2.5 mm
  • Inside Width
    3.3 mm
  • Overall Length
    320.5 mm
  • Overall Width
    5.6 mm