Menu Search

Grommet Strips

In stock

Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.

Series Code :SR1712

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Essentra Part Number Price range Availability Minimum Panel Thickness Colour Maximum Panel Thickness Full Material Overall Height View
R 27,1721 - R 53,3448 Request the lead time here
1.5 mm
Natural
2.0 mm
Low Density Polyethylene
4.4 mm
R 64,3741 - R 110,4646 Request the lead time here
0.4 mm
Natural
2.0 mm
Polyamide 6
4.8 mm
R 36,9061 - R 72,413 Request the lead time here
4.8 mm
Natural
4.8 mm
Low Density Polyethylene
4.8 mm
R 2 289,8286 - R 2 289,8286 Request the lead time here
0.9 mm
Natural
1.8 mm
Low Density Polyethylene
4.1 mm
R 42,6112 - R 83,5771 Request the lead time here
0.9 mm
Natural
2.0 mm
Polyamide 6
4.4 mm
R 2 725,2139 - R 2 725,2139 Request the lead time here
0.9 mm
Black
1.8 mm
Low Density Polyethylene
4.1 mm
R 10 240,727 - R 10 240,727 Request the lead time here
2.6 mm
Natural
4.2 mm
Low Density Polyethylene
4.8 mm
R 5,8789 - R 8,6575 Request the lead time here
1.3 mm
Natural
2.2 mm
Polyamide
3.9 mm
R 14,2703 - R 19,2834 Request the lead time here
6.5 mm
Natural
8.1 mm
Polyamide
6.5 mm
R 11 217,08 - R 11 217,08 Request the lead time here
1.1 mm
Grey
6.4 mm
Polyamide 66.6
15.9 mm
R 3 368,1042 - R 3 368,1042 Request the lead time here
0.5 mm
White
3.6 mm
Polystyrene
14.3 mm
R 1 946,8933 - R 1 946,8933 Request the lead time here
1.8 mm
Natural
2.7 mm
Low Density Polyethylene
4.4 mm
R 2 301,4079 - R 2 301,4079 Request the lead time here
1.8 mm
Black
2.7 mm
Low Density Polyethylene
4.4 mm
R 2 799,995 - R 2 799,995 Request the lead time here
2.6 mm
Black
4.2 mm
Low Density Polyethylene
4.8 mm
10165980 R 4 855,7154 - R 7 054,4319 Request the lead time here
1.52 mm
Black
2.36 mm
Thermoplastic Elastomer
12.7 mm
R 2 097,9011 - R 2 097,9011 Request the lead time here
2.6 mm
Natural
4.2 mm
Low Density Polyethylene
4.8 mm
R 8,719 - R 14,947 Request the lead time here
3.3 mm
Natural
4.9 mm
Polyamide
5.9 mm
R 25 988,0868 - R 25 988,0868 Request the lead time here
1.1 mm
Black
1.4 mm
Stainless Steel
5.8 mm
10160596 R 23 895,0758 - R 23 895,0758 Request the lead time here
0.7 mm
Black
1.1 mm
Stainless Steel
5.0 mm
R 23 895,0758 - R 23 895,0758 Request the lead time here
2.9 mm
Black
3.3 mm
Stainless Steel
5.0 mm
  • of 5
Grommet Strip 4.4 mm PE Natural

10026625

Price Range
R 53,3448 - R 27,1721

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Height
    4.4 mm
  • Overall Width
    4.4 mm
Grommet Strip 4.8 mm PA Natural

10026588

Price Range
R 110,4646 - R 64,3741

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Height
    4.8 mm
  • Overall Width
    8.0 mm
Grommet Strip 4.8 mm PE Natural

10021729

Price Range
R 72,413 - R 36,9061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    1
  • Channel Height
    3.6 mm
  • Overall Height
    4.8 mm
  • Overall Width
    7.2 mm
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.1 mm LDPE

10163337

Price Range
R 2 289,8286 - R 2 289,8286

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.5 mm
  • Inside Width
    1.5 mm
  • Overall Height
    4.1 mm
  • Full Material
    Low Density Polyethylene
Grommet Strip 4.4 mm PA Natural

10026540

Price Range
R 83,5771 - R 42,6112

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Height
    4.4 mm
  • Overall Width
    4.4 mm
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.1 mm LDPE

10163344

Price Range
R 2 725,2139 - R 2 725,2139

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    3.5 mm
  • Inside Width
    1.5 mm
  • Overall Height
    4.1 mm
  • Full Material
    Low Density Polyethylene
Adhesive Grommet Strip 2.6 mm 4.2 mm 4.8 mm LDPE

10172162

Price Range
R 10 240,727 - R 10 240,727

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.9 mm
  • Inside Width
    4.0 mm
  • Overall Height
    4.8 mm
  • Full Material
    Low Density Polyethylene
Grommet Strip 3.9 mm Nylon 6/6 Natural

10160671

Price Range
R 8,6575 - R 5,8789

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    2.5 mm
  • Inside Width
    2.3 mm
  • Overall Height
    3.9 mm
  • Overall Width
    4.4 mm
Grommet Strip 6.5 mm Nylon 6/6 Natural

10160718

Price Range
R 19,2834 - R 14,2703

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    4.6 mm
  • Inside Width
    8.1 mm
  • Overall Height
    6.5 mm
  • Overall Width
    11.3 mm
Grommet Strip 15.9 mm MDS Filled Nylon 6/6/6 Grey

10153857

Price Range
R 11 217,08 - R 11 217,08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Inside Width
    6.4 mm
  • Overall Height
    15.9 mm
  • Full Material
    Polyamide 66.6
  • Material Flammability Standard
    UL94 HB
Grommet Strip 14.3 mm PS White

10152751

Price Range
R 3 368,1042 - R 3 368,1042

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Type
    2
  • Inside Width
    3.6 mm
  • Overall Height
    14.3 mm
  • Full Material
    Polystyrene
Adhesive Grommet Strip 1.8 mm 2.7 mm 4.4 mm LDPE

10163283

Price Range
R 1 946,8933 - R 1 946,8933

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Overall Height
    4.4 mm
  • Full Material
    Low Density Polyethylene
Adhesive Grommet Strip 1.8 mm 2.7 mm 4.4 mm LDPE

10172100

Price Range
R 2 301,4079 - R 2 301,4079

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Overall Height
    4.4 mm
  • Full Material
    Low Density Polyethylene
Adhesive Grommet Strip 4.8 mm PE

10163320

Price Range
R 2 799,995 - R 2 799,995

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    4.0 mm
  • Overall Height
    4.8 mm
  • Full Material
    Low Density Polyethylene
Grommet Strip 12.7 mm TPE Black

10165980

Price Range
R 7 054,4319 - R 4 855,7154

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    9.53 mm
  • Overall Height
    12.7 mm
  • Overall Width
    7.44 mm
  • Full Material
    Thermoplastic Elastomer
Adhesive Grommet Strip 2.6 mm 4.2 mm 4.8 mm LDPE

10172124

Price Range
R 2 097,9011 - R 2 097,9011

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    4.0 mm
  • Overall Height
    4.8 mm
  • Full Material
    Low Density Polyethylene
Grommet Strip 5.9 mm Nylon 6/6 Natural

10160695

Price Range
R 14,947 - R 8,719

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    4.1 mm
  • Inside Width
    5.0 mm
  • Overall Height
    5.9 mm
  • Overall Width
    8.3 mm
Grommet Strip 5.8 mm Stainless Steel Black

10160558

Price Range
R 25 988,0868 - R 25 988,0868

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.5 mm
  • Overall Height
    5.8 mm
  • Overall Width
    4.8 mm
  • Full Material
    Stainless Steel
Grommet Strip 5.0 mm Stainless Steel Black

10160596

Price Range
R 23 895,0758 - R 23 895,0758

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.6 mm
  • Overall Height
    5.0 mm
  • Overall Width
    3.6 mm
  • Full Material
    Stainless Steel
Grommet Strip 5.0 mm Stainless Steel Black

10160626

Price Range
R 23 895,0758 - R 23 895,0758

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    4.6 mm
  • Overall Height
    5.0 mm
  • Overall Width
    4.6 mm
  • Full Material
    Stainless Steel