Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.
Series Code :SR1712
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Panel Thickness | Colour | Maximum Panel Thickness | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| R 27,1721 - R 53,3448 | Request the lead time here |
0.059 in
1.5 mm
|
Natural
|
0.079 in
2.0 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| R 64,3741 - R 110,4646 | Request the lead time here |
0.016 in
0.4 mm
|
Natural
|
0.079 in
2.0 mm
|
Polyamide 6
|
0.189 in
4.8 mm
|
||
| R 36,9061 - R 72,413 | Request the lead time here |
0.189 in
4.8 mm
|
Natural
|
0.189 in
4.8 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| R 2 289,8286 - R 2 289,8286 | Request the lead time here |
0.035 in
0.9 mm
|
Natural
|
0.071 in
1.8 mm
|
Low Density Polyethylene
|
0.161 in
4.1 mm
|
||
| R 42,6112 - R 83,5771 | Request the lead time here |
0.035 in
0.9 mm
|
Natural
|
0.079 in
2.0 mm
|
Polyamide 6
|
0.173 in
4.4 mm
|
||
| R 2 725,2139 - R 2 725,2139 | Request the lead time here |
0.035 in
0.9 mm
|
Black
|
0.071 in
1.8 mm
|
Low Density Polyethylene
|
0.161 in
4.1 mm
|
||
| R 10 240,727 - R 10 240,727 | Request the lead time here |
0.102 in
2.6 mm
|
Natural
|
0.165 in
4.2 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| R 5,8789 - R 8,6575 | Request the lead time here |
0.051 in
1.3 mm
|
Natural
|
0.087 in
2.2 mm
|
Polyamide
|
0.154 in
3.9 mm
|
||
| R 14,2703 - R 19,2834 | Request the lead time here |
0.256 in
6.5 mm
|
Natural
|
0.319 in
8.1 mm
|
Polyamide
|
0.256 in
6.5 mm
|
||
| R 11 217,08 - R 11 217,08 | Request the lead time here |
0.043 in
1.1 mm
|
Grey
|
0.252 in
6.4 mm
|
Polyamide 66.6
|
0.626 in
15.9 mm
|
||
| R 3 368,1042 - R 3 368,1042 | Request the lead time here |
0.02 in
0.5 mm
|
White
|
0.142 in
3.6 mm
|
Polystyrene
|
0.563 in
14.3 mm
|
||
| R 1 946,8933 - R 1 946,8933 | Request the lead time here |
0.071 in
1.8 mm
|
Natural
|
0.106 in
2.7 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| R 2 301,4079 - R 2 301,4079 | Request the lead time here |
0.071 in
1.8 mm
|
Black
|
0.106 in
2.7 mm
|
Low Density Polyethylene
|
0.173 in
4.4 mm
|
||
| R 2 799,995 - R 2 799,995 | Request the lead time here |
0.102 in
2.6 mm
|
Black
|
0.165 in
4.2 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| 10165980 | R 4 855,7154 - R 7 054,4319 | Request the lead time here |
0.06 in
1.52 mm
|
Black
|
0.093 in
2.36 mm
|
Thermoplastic Elastomer
|
0.5 in
12.7 mm
|
|
| R 2 097,9011 - R 2 097,9011 | Request the lead time here |
0.102 in
2.6 mm
|
Natural
|
0.165 in
4.2 mm
|
Low Density Polyethylene
|
0.189 in
4.8 mm
|
||
| R 8,719 - R 14,947 | Request the lead time here |
0.13 in
3.3 mm
|
Natural
|
0.193 in
4.9 mm
|
Polyamide
|
0.232 in
5.9 mm
|
||
| R 25 988,0868 - R 25 988,0868 | Request the lead time here |
0.043 in
1.1 mm
|
Black
|
0.055 in
1.4 mm
|
Stainless Steel
|
0.228 in
5.8 mm
|
||
| 10160596 | R 23 895,0758 - R 23 895,0758 | Request the lead time here |
0.028 in
0.7 mm
|
Black
|
0.043 in
1.1 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
|
| R 23 895,0758 - R 23 895,0758 | Request the lead time here |
0.114 in
2.9 mm
|
Black
|
0.13 in
3.3 mm
|
Stainless Steel
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue