10152744
CH15X50-48
Quantity | Unit price |
---|---|
1 + | R 3 479,0859 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Type | 1 |
Inside Width | 0.051 in |
Inside Width | 1.3 mm |
Overall Length | 1.2 m |
Overall Length | 3.937 ft |
Full Material | Polystyrene |
Material Flammability Standard | UL94 HB |
Roll Length | 1.22 m |
Roll Length | 4.003 ft |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue