Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.
Suitable for use with Threaded Inserts.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|
| R 23,5789 - R 23,5789 | 50 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
|
0.984 in
25.0 mm
|
||
| R 15,6188 - R 17,3374 | 74 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
|
1.26 in
32.0 mm
|
||
| R 20,6843 - R 20,6843 | Request the lead time here |
M8
|
|
1.87 in
47.5 mm
|
||
| R 19,2521 - R 19,2521 | 33 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
|
1.87 in
47.5 mm
|
||
| R 14,2016 - R 15,7695 | 100 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
|
0.984 in
25.0 mm
|
||
| 10186800 | R 18,7998 - R 18,7998 | Request the lead time here |
M8
|
|
1.26 in
32.0 mm
|
|
| R 23,2774 - R 25,8855 | Request the lead time here |
M10
|
|
1.496 in
38.0 mm
|
||
| R 15,4981 - R 17,2168 | 200 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
|
0.984 in
25.0 mm
|
||
| R 18,9958 - R 18,9958 | Request the lead time here |
M8
|
|
1.496 in
38.0 mm
|
||
| R 15,7695 - R 17,5485 | Request the lead time here |
M8
|
|
1.496 in
38.0 mm
|
||
| R 27,8454 - R 27,8454 | Request the lead time here |
M10
|
|
1.87 in
47.5 mm
|
||
| R 25,6895 - R 25,6895 | Request the lead time here |
M10
|
|
1.26 in
32.0 mm
|
||
| R 22,1165 - R 22,1165 | Request the lead time here |
M10
|
|
0.984 in
25.0 mm
|
||
| R 26,4132 - R 26,4132 | Request the lead time here |
M10
|
|
1.87 in
47.5 mm
|
||
| R 28,5389 - R 30,0164 | Request the lead time here |
M10
|
|
1.87 in
47.5 mm
|
||
| R 21,9959 - R 24,4382 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
|
1.496 in
38.0 mm
|
||
| R 28,0565 - R 28,0565 | Request the lead time here |
M10
|
|
1.496 in
38.0 mm
|
||
| R 21,815 - R 24,2272 | Request the lead time here |
M10
|
|
1.26 in
32.0 mm
|
||
| R 31,9461 - R 94,4088 | 750 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
|
0.984 in
25.0 mm
|
||
| R 25,7499 - R 25,7499 | Request the lead time here |
M10
|
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue