Menu Search

Glides - Adjustable Tilt

In stock

Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.

Suitable for use with Threaded Inserts.

  • Thread Sizes include; M6, M8 and M10.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Base Diameter View
R 15,7695 - R 17,5485 Request the lead time here
M8
38.0 mm
R 27,8454 - R 27,8454 Request the lead time here
M10
47.5 mm
R 18,9958 - R 18,9958 Request the lead time here
M8
38.0 mm
R 20,6843 - R 20,6843 Request the lead time here
M8
47.5 mm
10186800 R 18,7998 - R 18,7998 Request the lead time here
M8
32.0 mm
R 15,4981 - R 17,2168 200 In stock - Delivery conditions may apply, visit our FAQs
M8
25.0 mm
R 19,2521 - R 19,2521 33 In stock - Delivery conditions may apply, visit our FAQs
M8
47.5 mm
R 23,5789 - R 23,5789 50 In stock - Delivery conditions may apply, visit our FAQs
M10
25.0 mm
R 14,2016 - R 15,7695 100 In stock - Delivery conditions may apply, visit our FAQs
M8
25.0 mm
R 15,6188 - R 17,3374 74 In stock - Delivery conditions may apply, visit our FAQs
M8
32.0 mm
R 23,2774 - R 25,8855 Request the lead time here
M10
38.0 mm
R 22,1165 - R 22,1165 Request the lead time here
M10
25.0 mm
R 32,5642 - R 96,0651 500 In stock - Delivery conditions may apply, visit our FAQs
M6
32.5 mm
R 21,9959 - R 24,4382 1000 In stock - Delivery conditions may apply, visit our FAQs
M10
38.0 mm
R 28,0565 - R 28,0565 Request the lead time here
M10
38.0 mm
R 25,7499 - R 25,7499 Request the lead time here
M10
25.0 mm
R 31,9461 - R 94,4088 750 In stock - Delivery conditions may apply, visit our FAQs
M6
25.0 mm
R 21,815 - R 24,2272 Request the lead time here
M10
32.0 mm
R 25,0865 - R 27,8605 120 In stock - Delivery conditions may apply, visit our FAQs
M10
32.0 mm
R 25,6895 - R 25,6895 Request the lead time here
M10
32.0 mm
  • of 2
Adjustable Swivel Feet 38.0 mm M8 25.0 mm Black

10186855

Price Range
R 17,5485 - R 15,7695

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 47.5 mm M10 15.0 mm Black

10186909

Price Range
R 27,8454 - R 27,8454

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    47.5 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 38.0 mm M8 12.0 mm Black

10186817

Price Range
R 18,9958 - R 18,9958

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 47.5 mm M8 12.0 mm Black

10186824

Price Range
R 20,6843 - R 20,6843

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    47.5 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 32.0 mm M8 12.0 mm Black

10186800

Price Range
R 18,7998 - R 18,7998

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    32.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 25.0 mm M8 12.0 mm Black

10186794

Price Range
R 17,2168 - R 15,4981

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 47.5 mm M8 25.0 mm Black

10186862

Price Range
R 19,2521 - R 19,2521

Stock Levels
33 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    47.5 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 25.0 mm M10 15.0 mm Black

10186879

Price Range
R 23,5789 - R 23,5789

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    25.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 25.0 mm M8 25.0 mm Black

10186831

Price Range
R 15,7695 - R 14,2016

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 32.0 mm M8 25.0 mm Black

10186848

Price Range
R 17,3374 - R 15,6188

Stock Levels
74 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Base Diameter
    32.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 38.0 mm M10 15.0 mm Black

10186893

Price Range
R 25,8855 - R 23,2774

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 25.0 mm M10 38.0 mm Black

10186916

Price Range
R 22,1165 - R 22,1165

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    25.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 32.5 mm M6 25.0 mm Black

10252543

Price Range
R 96,0651 - R 32,5642

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Base Diameter
    32.5 mm
  • Commodity Code
    3926909790
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 38.0 mm M10 38.0 mm Black

10186930

Price Range
R 24,4382 - R 21,9959

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 38.0 mm M10 50.0 mm Black

10186978

Price Range
R 28,0565 - R 28,0565

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 25.0 mm M10 50.0 mm Black

10186954

Price Range
R 25,7499 - R 25,7499

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    25.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 25.0 mm M6 25.0 mm Black

10252536

Price Range
R 94,4088 - R 31,9461

Stock Levels
750 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Commodity Code
    3926909790
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 32.0 mm M10 38.0 mm Black

10186923

Price Range
R 24,2272 - R 21,815

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    32.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 32.0 mm M10 50.0 mm Black

10186961

Price Range
R 27,8605 - R 25,0865

Stock Levels
120 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Base Diameter
    32.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 32.0 mm M10 15.0 mm Black

10186886

Price Range
R 25,6895 - R 25,6895

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    32.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene