Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Spur Gears are cylinders with teeth parallel to the cylinder's axis. It is used to control the acceleration of a movement in a travelling body such as infusion pumps and precision control for robotics. It is also a lightweight, corrosion-resistant option for smooth operation and reduced noise.
It can withstand temperatures of up to 95C. Widely used in industries such as automotive, manufacturing, industrial or consumer electronics where factors such as power transmission, speed reduction and torque multiplication are required.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Teeth | Hub Diameter | Bore Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|
| R 155,8067 - R 193,5978 | Request the lead time here |
24
|
0.472 in
12.0 mm
|
|
|
||
| R 442,497 - R 507,6631 | Request the lead time here |
60
|
0.63 in
16.0 mm
|
|
|
||
| R 546,2086 - R 626,6362 | Request the lead time here |
25
|
0.787 in
20.0 mm
|
|
|
||
| R 556,4506 - R 793,2217 | Request the lead time here |
40
|
0.945 in
24.0 mm
|
|
|
||
| R 105,728 - R 131,3622 | Request the lead time here |
48
|
0.591 in
15.0 mm
|
|
|
||
| R 269,6298 - R 309,3504 | Request the lead time here |
20
|
0.669 in
17.0 mm
|
|
|
||
| R 13,0401 - R 26,8343 | Request the lead time here |
11
|
|
|
0.409 in
10.4 mm
|
||
| Request the lead time here |
10
|
|
|
0.378 in
9.6 mm
|
|||
| R 608,4442 - R 698,0259 | Request the lead time here |
30
|
0.787 in
20.0 mm
|
|
|
||
| R 52,1096 - R 76,0609 | Request the lead time here |
15
|
0.236 in
6.0 mm
|
|
|
||
| R 139,0945 - R 172,8526 | Request the lead time here |
72
|
0.591 in
15.0 mm
|
|
|
||
| R 311,1348 - R 356,9483 | Request the lead time here |
24
|
0.709 in
18.0 mm
|
|
|
||
| R 13,0401 - R 17,8842 | Request the lead time here |
11
|
|
|
0.406 in
10.3 mm
|
||
| 10403877 | R 13,0401 - R 26,8343 | Request the lead time here |
13
|
|
|
0.472 in
12.0 mm
|
|
| R 539,7384 - R 769,4445 | Request the lead time here |
35
|
0.945 in
24.0 mm
|
|
|
||
| R 83,4886 - R 103,7261 | Request the lead time here |
40
|
0.472 in
12.0 mm
|
|
|
||
| R 241,9937 - R 277,6233 | Request the lead time here |
15
|
0.551 in
14.0 mm
|
|
|
||
| Request the lead time here |
11
|
|
|
0.307 in
7.8 mm
|
|||
| R 13,0401 - R 26,8343 | Request the lead time here |
16
|
|
0.094 in
2.4 mm
|
0.567 in
14.4 mm
|
||
| R 390,4889 - R 447,9952 | Request the lead time here |
30
|
0.945 in
24.0 mm