Menu Search

Gears - Spur

In stock

These Spur Gears are cylinders with teeth parallel to the cylinder's axis. It is used to control the acceleration of a movement in a travelling body such as infusion pumps and precision control for robotics. It is also a lightweight, corrosion-resistant option for smooth operation and reduced noise.

It can withstand temperatures of up to 95C. Widely used in industries such as automotive, manufacturing, industrial or consumer electronics where factors such as power transmission, speed reduction and torque multiplication are required.

  • Material: POM
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Number of Teeth Hub Diameter Bore Diameter Outside Diameter View
R 111,2843 - R 138,2676 Request the lead time here
50
15.0 mm
R 13,0401 - R 26,8343 Request the lead time here
14
8.0 mm
R 387,1667 - R 444,2233 Request the lead time here
50
16.0 mm
R 546,2086 - R 626,6362 Request the lead time here
28
20.0 mm
R 380,2613 - R 436,2734 Request the lead time here
35
24.0 mm
R 241,9937 - R 277,6233 Request the lead time here
32
12.0 mm
R 373,3559 - R 428,3525 Request the lead time here
15
18.0 mm
R 116,855 - R 145,202 Request the lead time here
60
15.0 mm
R 139,0945 - R 172,8526 Request the lead time here
18
9.0 mm
R 255,819 - R 293,5376 Request the lead time here
35
16.0 mm
R 442,497 - R 507,6631 Request the lead time here
21
20.0 mm
R 150,2505 - R 186,6924 Request the lead time here
96
15.0 mm
R 144,6942 - R 179,7725 Request the lead time here
20
12.0 mm
R 283,4696 - R 325,2212 Request the lead time here
40
16.0 mm
R 482,3481 - R 553,4041 Request the lead time here
20
20.0 mm
R 601,5243 - R 690,0904 Request the lead time here
32
24.0 mm
R 77,8888 - R 96,7916 Request the lead time here
30
12.0 mm
R 172,4899 - R 214,3285 5 In stock - Delivery conditions may apply, visit our FAQs
120
15.0 mm
R 390,4889 - R 447,9952 Request the lead time here
30
24.0 mm
R 13,0401 - R 26,8343 Request the lead time here
12
11.2 mm
  • of 3
Gear 50.0 mm 6.0 mm 15.0 mm POM

10185766

Price Range
R 138,2676 - R 111,2843

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.0 mm 2.4 mm 8.0 mm POM

10403785

Price Range
R 26,8343 - R 13,0401

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.0 mm
  • Outside Diameter
    8.0 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 50.0 mm 8.0 mm 16.0 mm POM

10185551

Price Range
R 444,2233 - R 387,1667

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 28.0 mm 10.0 mm 20.0 mm POM

10185643

Price Range
R 626,6362 - R 546,2086

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 35.0 mm 10.0 mm 24.0 mm POM

10185872

Price Range
R 436,2734 - R 380,2613

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 32.0 mm 6.0 mm 12.0 mm POM

10185513

Price Range
R 277,6233 - R 241,9937

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 15.0 mm 8.0 mm 18.0 mm POM

10185582

Price Range
R 428,3525 - R 373,3559

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    18.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 60.0 mm 6.0 mm 15.0 mm POM

10185773

Price Range
R 145,202 - R 116,855

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 18.0 mm 6.0 mm 9.0 mm POM

10185452

Price Range
R 172,8526 - R 139,0945

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    9.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 35.0 mm 8.0 mm 16.0 mm POM

10185520

Price Range
R 293,5376 - R 255,819

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 21.0 mm 10.0 mm 20.0 mm POM

10185612

Price Range
R 507,6631 - R 442,497

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 96.0 mm 6.0 mm 15.0 mm POM

10185797

Price Range
R 186,6924 - R 150,2505

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 20.0 mm 6.0 mm 12.0 mm POM

10185469

Price Range
R 179,7725 - R 144,6942

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 40.0 mm 8.0 mm 16.0 mm POM

10185537

Price Range
R 325,2212 - R 283,4696

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 20.0 mm 10.0 mm 20.0 mm POM

10185605

Price Range
R 553,4041 - R 482,3481

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 32.0 mm 12.0 mm 24.0 mm POM

10185667

Price Range
R 690,0904 - R 601,5243

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    15.0 mm
  • Overall Width
    30.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 30.0 mm 4.0 mm 12.0 mm POM

10185728

Price Range
R 96,7916 - R 77,8888

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 120.0 mm 6.0 mm 15.0 mm POM

10185803

Price Range
R 214,3285 - R 172,4899

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 30.0 mm 10.0 mm 24.0 mm POM

10185865

Price Range
R 447,9952 - R 390,4889

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.5 mm 2.4 mm 11.2 mm POM

10403846

Price Range
R 26,8343 - R 13,0401

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.5 mm
  • Outside Diameter
    11.2 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black