Menu Search

Gear Levers - Tapered Knob

In production

Tapered Knob Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The tapered knob is black plastic with a brass insert for an easy grip and aesthetically pleasing finish on machinery applications for changing or shifting gears.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Essentra Part Number Price range Availability Shaft Diameter Thread Size Overall Length Shaft Material View
R 277,5788 - R 369,4574 Request the lead time here
8.0 mm
M6
72.0 mm
Steel
R 303,3867 - R 403,8077 Request the lead time here
10.0 mm
M8 x 1.25
111.1 mm
Steel
R 424,9708 - R 565,6362 Request the lead time here
14.0 mm
M12 x 1.75
141.0 mm
Steel
Request the lead time here
8.1 mm
M6 x 1.0
109.1 mm
Steel
R 457,0874 - R 608,3833 Request the lead time here
14.0 mm
M12 x 1.75
216.0 mm
Steel
R 279,8728 - R 372,5107 Request the lead time here
8.1 mm
M6 x 1.0
89.0 mm
Steel
R 236,8596 - R 315,2601 Request the lead time here
8.1 mm
M6 x 1.0
89.0 mm
Steel
Request the lead time here
16.0 mm
M14 x 2.0
268.0 mm
Steel
R 286,1814 - R 380,9075 Request the lead time here
8.1 mm
M6 x 1.0
109.1 mm
Steel
R 364,1788 - R 484,722 Request the lead time here
12.0 mm
M10 x 1.5
139.0 mm
Steel
R 439,8821 - R 585,4831 Request the lead time here
14.0 mm
M12 x 1.75
176.0 mm
Steel
R 138,2584 - R 138,2584 Request the lead time here
8.0 mm
M6
72.0 mm
Stainless Steel
R 118,8045 - R 118,8045 Request the lead time here
10.0 mm
M8
136.0 mm
Steel
R 181,8839 - R 181,8839 Request the lead time here
10.0 mm
M8
136.0 mm
Stainless Steel
R 195,5516 - R 195,5516 Request the lead time here
12.0 mm
M10
174.0 mm
Stainless Steel
R 107,246 - R 107,246 Request the lead time here
8.0 mm
M6
72.0 mm
Steel
R 140,8809 - R 140,8809 Request the lead time here
12.0 mm
M10
174.0 mm
Steel
R 222,3596 - R 222,3596 Request the lead time here
14.0 mm
M12
141.0 mm
Stainless Steel
R 165,0664 - R 165,0664 Request the lead time here
10.0 mm
M8
91.0 mm
Stainless Steel
R 139,313 - R 139,313 Request the lead time here
12.0 mm
M10
114.0 mm
Steel
  • of 3
Gear Lever 72.0 mm M6 8.0 mm Steel

10322093

Price Range
R 369,4574 - R 277,5788

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    72.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Shaft Material
    Steel
  • Knob Length
    40.0 mm
Gear Lever 111.1 mm M8 x 1.25 10.0 mm Steel

10322130

Price Range
R 403,8077 - R 303,3867

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.1 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
  • Shaft Material
    Steel
  • Knob Length
    50.0 mm
Gear Lever 141.0 mm M12 x 1.75 14.0 mm Steel

10322178

Price Range
R 565,6362 - R 424,9708

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    141.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12 x 1.75
  • Shaft Material
    Steel
  • Knob Length
    80.0 mm
Gear Lever 109.1 mm M6 x 1.0 8.1 mm Steel

10322291


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    109.1 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 x 1.0
  • Shaft Material
    Steel
  • Knob Length
    30.0 mm
Gear Lever 216.0 mm M12 x 1.75 14.0 mm Steel

10322192

Price Range
R 608,3833 - R 457,0874

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    216.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12 x 1.75
  • Shaft Material
    Steel
  • Knob Length
    80.0 mm
Gear Lever 89.0 mm M6 x 1.0 8.1 mm Steel

10322109

Price Range
R 372,5107 - R 279,8728

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    89.0 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 x 1.0
  • Shaft Material
    Steel
  • Knob Length
    40.0 mm
Gear Lever 89.0 mm M6 x 1.0 8.1 mm Steel

10641675

Price Range
R 315,2601 - R 236,8596

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    89.0 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 x 1.0
  • Shaft Material
    Steel
  • Knob Length
    30.0 mm
Gear Lever 268.0 mm M14 x 2.0 16.0 mm Steel

10322079


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    268.0 mm
  • Shaft Diameter
    16.0 mm
  • Thread Size
    M14 x 2.0
  • Shaft Material
    Steel
  • Knob Length
    53.1 mm
Gear Lever 109.1 mm M6 x 1.0 8.1 mm Steel

10322116

Price Range
R 380,9075 - R 286,1814

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    109.1 mm
  • Shaft Diameter
    8.1 mm
  • Thread Size
    M6 x 1.0
  • Shaft Material
    Steel
  • Knob Length
    40.0 mm
Gear Lever 139.0 mm M10 x 1.5 12.0 mm Steel

10322154

Price Range
R 484,722 - R 364,1788

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    139.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10 x 1.5
  • Shaft Material
    Steel
  • Knob Length
    65.0 mm
Gear Lever 176.0 mm M12 x 1.75 14.0 mm Steel

10322185

Price Range
R 585,4831 - R 439,8821

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    176.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12 x 1.75
  • Shaft Material
    Steel
  • Knob Length
    80.0 mm
Gear Lever 72.0 mm M6 8.0 mm Stainless Steel

10498989

Price Range
R 138,2584 - R 138,2584

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    72.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Shaft Material
    Stainless Steel
  • Knob Length
    40.0 mm
Gear Lever 136.0 mm M8 10.0 mm Steel

10498699

Price Range
R 118,8045 - R 118,8045

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    136.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Shaft Material
    Steel
  • Knob Length
    50.0 mm
Gear Lever 136.0 mm M8 10.0 mm Stainless Steel

10498682

Price Range
R 181,8839 - R 181,8839

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    136.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Shaft Material
    Stainless Steel
  • Knob Length
    50.0 mm
Gear Lever 174.0 mm M10 12.0 mm Stainless Steel

10498842

Price Range
R 195,5516 - R 195,5516

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    174.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Shaft Material
    Stainless Steel
  • Knob Length
    65.0 mm
Gear Lever 72.0 mm M6 8.0 mm Steel

10498996

Price Range
R 107,246 - R 107,246

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    72.0 mm
  • Shaft Diameter
    8.0 mm
  • Thread Size
    M6
  • Shaft Material
    Steel
  • Knob Length
    40.0 mm
Gear Lever 174.0 mm M10 12.0 mm Steel

10498859

Price Range
R 140,8809 - R 140,8809

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    174.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Shaft Material
    Steel
  • Knob Length
    65.0 mm
Gear Lever 141.0 mm M12 14.0 mm Stainless Steel

10498880

Price Range
R 222,3596 - R 222,3596

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    141.0 mm
  • Shaft Diameter
    14.0 mm
  • Thread Size
    M12
  • Shaft Material
    Stainless Steel
  • Knob Length
    80.0 mm
Gear Lever 91.0 mm M8 10.0 mm Stainless Steel

10498729

Price Range
R 165,0664 - R 165,0664

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    91.0 mm
  • Shaft Diameter
    10.0 mm
  • Thread Size
    M8
  • Shaft Material
    Stainless Steel
  • Knob Length
    50.0 mm
Gear Lever 114.0 mm M10 12.0 mm Steel

10498774

Price Range
R 139,313 - R 139,313

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    114.0 mm
  • Shaft Diameter
    12.0 mm
  • Thread Size
    M10
  • Shaft Material
    Steel
  • Knob Length
    65.0 mm