Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Thread Size | Overall Length | Shaft Material | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.319 in
8.1 mm
|
M6 x 1.0
|
4.291 in
109.0 mm
|
Steel
|
|||
| R 238,5801 - R 317,5501 | Request the lead time here |
0.472 in
12.0 mm
|
M10 x 1.5
|
4.488 in
114.0 mm
|
Steel
|
||
| Request the lead time here |
0.319 in
8.1 mm
|
M6 x 1.0
|
3.504 in
89.0 mm
|
Steel
|
|||
| R 95,6736 - R 95,6736 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
3.15 in
80.0 mm
|
Stainless Steel
|
||
| R 133,5268 - R 133,5268 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
4.921 in
125.0 mm
|
Stainless Steel
|
||
| R 175,057 - R 175,057 | Request the lead time here |
0.551 in
14.0 mm
|
M12
|
4.921 in
125.0 mm
|
Stainless Steel
|
||
| R 72,5426 - R 72,5426 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
3.937 in
100.0 mm
|
Steel
|
||
| R 93,5783 - R 93,5783 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
4.921 in
125.0 mm
|
Steel
|
||
| R 112,491 - R 112,491 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.937 in
100.0 mm
|
Stainless Steel
|
||
| R 73,0699 - R 73,0699 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.15 in
80.0 mm
|
Steel
|
||
| R 113,0183 - R 113,0183 | Request the lead time here |
0.551 in
14.0 mm
|
M12
|
4.921 in
125.0 mm
|
Steel
|
||
| R 75,179 - R 75,179 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.937 in
100.0 mm
|
Steel
|
||
| R 78,3288 - R 78,3288 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
4.921 in
125.0 mm
|
Steel
|
||
| R 107,7594 - R 107,7594 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.15 in
80.0 mm
|
Stainless Steel
|
||
| 10498972 | R 69,9201 - R 69,9201 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
2.835 in
72.0 mm
|
Steel
|
|
| R 91,9965 - R 91,9965 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
3.937 in
100.0 mm
|
Steel
|
||
| R 96,2009 - R 96,2009 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
6.85 in
174.0 mm
|
Steel
|
||
| R 71,4881 - R 71,4881 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
3.15 in
80.0 mm
|
Steel
|
||
| R 93,051 - R 93,051 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
2.835 in
72.0 mm
|
Stainless Steel
|
||
| R 193,9836 - R 193,9836 | Request the lead time here |
0.551 in
14.0 mm
|
M12
|
6.299 in
160.0 mm
|
Stainless Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue