10305096
551895
| Quantity | Unit price |
|---|---|
| 1 - 9 | R 1 948,4244 |
| 10 + | R 1 219,1407 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Rod Diameter | 8.0 mm |
|---|---|
| Rod Diameter | 0.315 in |
| Tube Diameter | 18.0 mm |
| Tube Diameter | 0.709 in |
| Stroke Length | 150.0 mm |
| Stroke Length | 5.906 in |
| Tube Length | 195.0 mm |
| Tube Length | 7.677 in |
| Maximum Force | 250.0 N |
| Maximum Force | 250.0 N |
| Thread Size | M6 |
| Finish | Nitrided |
| Rod Material | Steel |
| Full Material | Steel |
| Threaded Length | 10.0 mm |
| Threaded Length | 0.394 in |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue