Menu Search

Gas Springs - Adjustable Force

In stock

These Gas Springs with Adjustable Force are a form of gas spring that allows the user to alter the force exerted by the gas spring after it has been installed. This is accomplished by varying the pressure of the gas inside the spring. When employed, theoretical forces are frequently discovered to be wrong because factors such as hinge friction and apparent speed of action influence computations. It can be modified to match individual preferences and adjusted while in use, saving you both time and effort.

When the gas springs are delivered, they are charged to their maximum force. It is simple to install and remove with the included equipment, and gas may be progressively released through the valve at the end of the tube to provide the force required for your application. Once confirmed, we can measure the force and offer fixed force gas springs to your specifications. Used in various industries, including automobile, furniture, medical equipment, and industrial machinery.

  • Colour: Black


Series Code :SR5487

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Essentra Part Number Price range Availability Extended Length Rod Diameter Material Stroke Length Maximum Force View
R 2 121,5174 - R 2 651,9231 Request the lead time here
210.0 mm
8.0 mm
80.0 mm
R 2 020,4927 - R 2 525,6461 Request the lead time here
115.0 mm
6.0 mm
40.0 mm
R 2 289,9018 - R 2 862,3999 Request the lead time here
410.0 mm
8.0 mm
180.0 mm
10282939 R 2 797,995 - R 3 291,7509 Request the lead time here
650.0 mm
10.0 mm
300.0 mm
10282861 R 2 188,8923 - R 2 736,1078 Request the lead time here
290.0 mm
8.0 mm
120.0 mm
Request the lead time here
350.0 mm
6.0 mm
150.0 mm
400.0 N
Request the lead time here
464.0 mm
8.0 mm
200.0 mm
650.0 N
R 2 155,2274 - R 2 694,0004 1 In stock - Delivery conditions may apply, visit our FAQs
250.0 mm
8.0 mm
100.0 mm
R 1 431,9537 - R 1 994,5016 Request the lead time here
545.0 mm
10.0 mm
250.0 mm
R 2 041,8404 - R 2 843,992 Request the lead time here
480.0 mm
14.0 mm
200.0 mm
Request the lead time here
160.0 mm
6.0 mm
60.0 mm
400.0 N
R 2 256,2521 - R 2 820,2774 Request the lead time here
370.0 mm
8.0 mm
160.0 mm
R 1 162,0773 - R 1 618,5953 1 In stock - Delivery conditions may apply, visit our FAQs
240.0 mm
6.0 mm
100.0 mm
R 1 169,163 - R 1 628,4852 Request the lead time here
364.0 mm
8.0 mm
150.0 mm
Request the lead time here
250.0 mm
6.0 mm
100.0 mm
400.0 N
R 2 491,9662 - R 3 114,954 Request the lead time here
350.0 mm
10.0 mm
150.0 mm
10202722 Request the lead time here
170.0 mm
6.0 mm
60.0 mm
400.0 N
R 1 447,0449 - R 2 015,5327 Request the lead time here
245.0 mm
10.0 mm
100.0 mm
R 2 458,3013 - R 3 072,8465 Request the lead time here
250.0 mm
10.0 mm
100.0 mm
R 7 997,8467 - R 8 418,7852 Request the lead time here
860.0 mm
14.0 mm
400.0 mm
  • of 3
Adjustable Gas Spring 80.0 mm 210.0 mm 650.0 N

10282847

Price Range
R 2 651,9231 - R 2 121,5174

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    210.0 mm
  • Stroke Length
    80.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 40.0 mm 115.0 mm 400.0 N

10282830

Price Range
R 2 525,6461 - R 2 020,4927

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    115.0 mm
  • Stroke Length
    40.0 mm
  • Rod Diameter
    6.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 180.0 mm 410.0 mm 650.0 N

10282892

Price Range
R 2 862,3999 - R 2 289,9018

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    410.0 mm
  • Stroke Length
    180.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 300.0 mm 650.0 mm 1200.0 N

10282939

Price Range
R 3 291,7509 - R 2 797,995

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    650.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    10.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 120.0 mm 290.0 mm 650.0 N

10282861

Price Range
R 2 736,1078 - R 2 188,8923

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    290.0 mm
  • Stroke Length
    120.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Multi-Position Gas Spring 150.0 mm 350.0 mm 400.0 N

10202746


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    350.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Multi-Position Gas Spring 200.0 mm 464.0 mm 650.0 N

10202784


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    464.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Adjustable Gas Spring 100.0 mm 250.0 mm 650.0 N

10282854

Price Range
R 2 694,0004 - R 2 155,2274

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Extended Length
    250.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 250.0 mm 545.0 mm 1200.0 N

10202906

Price Range
R 1 994,5016 - R 1 431,9537

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    545.0 mm
  • Stroke Length
    250.0 mm
  • Rod Diameter
    10.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 200.0 mm 480.0 mm 2500.0 N

10202944

Price Range
R 2 843,992 - R 2 041,8404

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    480.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    14.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 60.0 mm 160.0 mm 400.0 N

10203088


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    160.0 mm
  • Stroke Length
    60.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Adjustable Gas Spring 160.0 mm 370.0 mm 650.0 N

10282885

Price Range
R 2 820,2774 - R 2 256,2521

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    370.0 mm
  • Stroke Length
    160.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 100.0 mm 240.0 mm 400.0 N

10202838

Price Range
R 1 618,5953 - R 1 162,0773

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Extended Length
    240.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    6.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 150.0 mm 364.0 mm 650.0 N

10202876

Price Range
R 1 628,4852 - R 1 169,163

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    364.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Multi-Position Gas Spring 100.0 mm 250.0 mm 400.0 N

10202739


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    250.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Adjustable Gas Spring 150.0 mm 350.0 mm 1200.0 N

10282915

Price Range
R 3 114,954 - R 2 491,9662

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    350.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    10.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Multi-Position Gas Spring 60.0 mm 170.0 mm 400.0 N

10202722


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    170.0 mm
  • Stroke Length
    60.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Adjustable Gas Spring 100.0 mm 245.0 mm 1200.0 N

10202913

Price Range
R 2 015,5327 - R 1 447,0449

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    245.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    10.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 100.0 mm 250.0 mm 1200.0 N

10282908

Price Range
R 3 072,8465 - R 2 458,3013

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    250.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    10.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 400.0 mm 860.0 mm 2500.0 N

10282946

Price Range
R 8 418,7852 - R 7 997,8467

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    860.0 mm
  • Stroke Length
    400.0 mm
  • Rod Diameter
    14.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel