Menu Search

Gas Springs - Adjustable Force

In stock

These Gas Springs with Adjustable Force are a form of gas spring that allows the user to alter the force exerted by the gas spring after it has been installed. This is accomplished by varying the pressure of the gas inside the spring. When employed, theoretical forces are frequently discovered to be wrong because factors such as hinge friction and apparent speed of action influence computations. It can be modified to match individual preferences and adjusted while in use, saving you both time and effort.

When the gas springs are delivered, they are charged to their maximum force. It is simple to install and remove with the included equipment, and gas may be progressively released through the valve at the end of the tube to provide the force required for your application. Once confirmed, we can measure the force and offer fixed force gas springs to your specifications. Used in various industries, including automobile, furniture, medical equipment, and industrial machinery.

  • Colour: Black


Series Code :SR5487

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Essentra Part Number Price range Availability Extended Length Rod Diameter Material Stroke Length Maximum Force View
R 2 020,4927 - R 2 525,6461 Request the lead time here
115.0 mm
6.0 mm
40.0 mm
Request the lead time here
350.0 mm
6.0 mm
150.0 mm
400.0 N
10282939 R 2 797,995 - R 3 291,7509 Request the lead time here
650.0 mm
10.0 mm
300.0 mm
R 2 289,9018 - R 2 862,3999 Request the lead time here
410.0 mm
8.0 mm
180.0 mm
Request the lead time here
680.0 mm
14.0 mm
300.0 mm
2500.0 N
R 6 487,7236 - R 6 487,7236 Request the lead time here
245.0 mm
10.0 mm
100.0 mm
1200.0 N
Request the lead time here
545.0 mm
10.0 mm
250.0 mm
1200.0 N
Request the lead time here
445.0 mm
10.0 mm
200.0 mm
1200.0 N
R 2 285,967 - R 3 229,2003 16 In stock - Delivery conditions may apply, visit our FAQs
1080.0 mm
14.0 mm
500.0 mm
Request the lead time here
440.0 mm
6.0 mm
200.0 mm
400.0 N
Request the lead time here
564.0 mm
8.0 mm
250.0 mm
650.0 N
Request the lead time here
480.0 mm
14.0 mm
200.0 mm
2500.0 N
R 1 447,0449 - R 2 015,5327 Request the lead time here
245.0 mm
10.0 mm
100.0 mm
R 2 081,792 - R 2 899,6227 Request the lead time here
680.0 mm
14.0 mm
300.0 mm
Request the lead time here
340.0 mm
6.0 mm
150.0 mm
400.0 N
Request the lead time here
464.0 mm
8.0 mm
200.0 mm
650.0 N
R 2 041,8404 - R 2 843,992 Request the lead time here
480.0 mm
14.0 mm
200.0 mm
Request the lead time here
160.0 mm
6.0 mm
60.0 mm
400.0 N
Request the lead time here
264.0 mm
8.0 mm
100.0 mm
650.0 N
Request the lead time here
664.0 mm
8.0 mm
300.0 mm
650.0 N
  • of 3
Adjustable Gas Spring 40.0 mm 115.0 mm 400.0 N

10282830

Price Range
R 2 525,6461 - R 2 020,4927

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    115.0 mm
  • Stroke Length
    40.0 mm
  • Rod Diameter
    6.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Multi-Position Gas Spring 150.0 mm 350.0 mm 400.0 N

10202746


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    350.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Adjustable Gas Spring 300.0 mm 650.0 mm 1200.0 N

10282939

Price Range
R 3 291,7509 - R 2 797,995

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    650.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    10.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 180.0 mm 410.0 mm 650.0 N

10282892

Price Range
R 2 862,3999 - R 2 289,9018

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    410.0 mm
  • Stroke Length
    180.0 mm
  • Rod Diameter
    8.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 300.0 mm 680.0 mm 2500.0 N

10203224


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    680.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    14.0 mm
  • Thread Size
    M10 x 1.5
Adjustable Gas Spring 100.0 mm 245.0 mm 1200.0 N

10203170

Price Range
R 6 487,7236 - R 6 487,7236

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    245.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
Adjustable Gas Spring 250.0 mm 545.0 mm 1200.0 N

10203194


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    545.0 mm
  • Stroke Length
    250.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
Adjustable Gas Spring 200.0 mm 445.0 mm 1200.0 N

10203187


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    445.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
Adjustable Gas Spring 500.0 mm 1080.0 mm 2500.0 N

10202975

Price Range
R 3 229,2003 - R 2 285,967

Stock Levels
16 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Extended Length
    1080.0 mm
  • Stroke Length
    500.0 mm
  • Rod Diameter
    14.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 200.0 mm 440.0 mm 400.0 N

10203118


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    440.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Adjustable Gas Spring 250.0 mm 564.0 mm 650.0 N

10203156


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    564.0 mm
  • Stroke Length
    250.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Adjustable Gas Spring 200.0 mm 480.0 mm 2500.0 N

10203217


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    480.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    14.0 mm
  • Thread Size
    M10 x 1.5
Adjustable Gas Spring 100.0 mm 245.0 mm

10202913

Price Range
R 2 015,5327 - R 1 447,0449

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    245.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    10.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 300.0 mm 680.0 mm 2500.0 N

10202951

Price Range
R 2 899,6227 - R 2 081,792

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    680.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    14.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 150.0 mm 340.0 mm 400.0 N

10203095


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    340.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Adjustable Gas Spring 200.0 mm 464.0 mm 650.0 N

10203132


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    464.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Adjustable Gas Spring 200.0 mm 480.0 mm 2500.0 N

10202944

Price Range
R 2 843,992 - R 2 041,8404

Stock Levels
Request the lead time here
Attributes
  • Extended Length
    480.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    14.0 mm
  • Accessories Included
    2x Air Rods, 4x Ball Joints, Eye Joints, 4x Rings, 1x Allen Key, 1x Instruction Manual
  • Rod Material
    Steel
Adjustable Gas Spring 60.0 mm 160.0 mm 400.0 N

10203088


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    160.0 mm
  • Stroke Length
    60.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Adjustable Gas Spring 100.0 mm 264.0 mm 650.0 N

10203125


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    264.0 mm
  • Stroke Length
    100.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6
Adjustable Gas Spring 300.0 mm 664.0 mm 650.0 N

10203163


Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    664.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M6