These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.
Series Code :SR5769 ,SR1547
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wheel Diameter | Caster Type | Colour | Wheel Material | Load Capacity | View | |
|---|---|---|---|---|---|---|---|---|
| R 94,6132 - R 169,4941 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor
|
Black
|
PP
|
50.0 kg
50.0 kg
|
||
| R 107,8215 - R 214,2141 | Request the lead time here |
1.969 in
50.0 mm
|
Twinwheel Threaded Stem Castor
|
Black
|
PA
|
70.0 kg
70.0 kg
|
||
| R 870,6025 - R 1 817,5074 | Request the lead time here |
3.937 in
100.0 mm
|
Twinwheel Swivel Plate Castor Without Brake
|
Grey
|
TPR
|
70.0 kg
70.0 kg
|
||
| R 122,3786 - R 233,5375 | 23 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
Twinwheel Swivel Plate Castor Without Brake
|
Black
|
PP
|
70.0 kg
70.0 kg
|
||
| R 230,9132 - R 230,9132 | Request the lead time here |
1.969 in
50.0 mm
|
Hooded Twinwheel Swivel Plate Castor
|
Black
|
PA
|
35.0 kg
35.0 kg
|
||
| R 1 001,8038 - R 2 264,1549 | Request the lead time here |
4.724 in
120.0 mm
|
Twinwheel Swivel Plate Castor Without Brake
|
Grey
|
TPR
|
70.0 kg
70.0 kg
|
||
| R 85,327 - R 139,0162 | Request the lead time here |
2.165 in
55.0 mm
|
Twinwheel Swivel Plate Castor Without Brake
|
Silver;Black
|
PA
|
55.0 kg
55.0 kg
|
||
| R 82,0869 - R 171,7025 | Request the lead time here |
1.575 in
40.0 mm
|
Twinwheel Swivel Plate Castor Without Brake
|
Grey
|
TPR
|
40.0 kg
40.0 kg
|
||
| R 55,3757 - R 116,4927 | Request the lead time here |
1.575 in
40.0 mm
|
Bolt Hole Castor
|
Black
|
PP
|
25.0 kg
25.0 kg
|
||
| R 68,5996 - R 135,264 | Request the lead time here |
1.378 in
35.0 mm
|
Threaded Stem Castor
|
Black
|
Thermoplastic Polymer
|
10.0 kg
10.0 kg
|
||
| R 162,7787 - R 340,0925 | 56 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
Twinwheel Threaded Stem Castor
|
Grey
|
TPR
|
50.0 kg
50.0 kg
|
||
| R 50,3373 - R 104,8986 | Request the lead time here |
1.772 in
45.0 mm
|
Twinwheel Knurled Stem
|
Black
|
Thermoplastic Polymer
|
|
||
| R 33,3618 - R 75,4177 | Request the lead time here |
1.969 in
50.0 mm
|
Hooded Twinwheel Swivel Castor With Brake
|
Black
|
PU
|
60.0 kg
60.0 kg
|
||
| R 26,7422 - R 55,7619 | Request the lead time here |
1.378 in
35.0 mm
|
Twinwheel Threaded Stem Castor
|
Black
|
Thermoplastic Polymer
|
|
||
| R 826,7298 - R 1 725,8591 | Request the lead time here |
3.937 in
100.0 mm
|
Twinwheel Threaded Stem Castor
|
Grey
|
TPR
|
70.0 kg
70.0 kg
|
||
| R 939,9618 - R 1 962,7093 | Request the lead time here |
3.937 in
100.0 mm
|
Twinwheel Threaded Stem Castor With Brake
|
Grey
|
TPR
|
70.0 kg
70.0 kg
|
||
| R 188,2652 - R 393,0939 | 45 In stock - Delivery conditions may apply, visit our FAQs |
2.362 in
60.0 mm
|
Twinwheel Threaded Stem Castor With Brake
|
Grey
|
TPR
|
50.0 kg
50.0 kg
|
||
| R 597,4133 - R 1 254,3672 | Request the lead time here |
1.378 in
35.0 mm
|
Knurled Stem Castor
|
Black
|
Thermoplastic Polymer
|
|
||
| R 90,0243 - R 155,3379 | Request the lead time here |
2.362 in
60.0 mm
|
Hooded Spoke Wheel Castor
|
Silver;Black
|
PA
|
55.0 kg
55.0 kg
|
||
| R 39,5164 - R 88,9253 | Request the lead time here |
1.969 in
50.0 mm
|
Hooded Twinwheel Swivel Castor
|
Black
|
PA
|
60.0 kg
60.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue