10322383
ZT-M06
| Quantity | Unit price |
|---|---|
| 500 - 999 | R 6,4043 |
| 1000 - 3999 | R 1,8587 |
| 4000 + | R 1,6898 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M6 |
|---|---|
| Body Diameter | 0.291 in |
| Body Diameter | 7.4 mm |
| Nut Shape | Cylindrical |
| Commodity Code | 7326909890 |
| Full Material | Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue