Menu Search

Furniture Lock 18.5 mm Keyless Die Cast Zinc Alloy

This Furniture Lock is used to lock the doors and drawers of furniture. It provides security and protects against unauthorised access. It is best suited for heavy-duty applications. It features a round form, keyless, is natural, and is made from Die Cast Zinc Alloy.
Essentra Part Number:

20048259

Manufacturer Part Number:

0132111170E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 R 175,233
20 - 99 R 125,1664
100 + R 112,6498
Standard pack: 20

Order any quantity

Total price:

R 175,23

1 x R 175,233

Specifications

Imperial
Metric
SKU attributes
Commodity Code 8301300000

Product 0132111170E replaces:

Furniture Lock Keyless 18.5 mm Die Cast Zinc Alloy
Essentra Part Number: 10456842
Manufacturer Part Number: 498174

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us