Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.
Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.
Commonly purchased alongside our Plastic Fly Nuts & Wing Nuts by our customers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | View | |
|---|---|---|---|---|---|
| R 192,4349 - R 219,8768 | 9 In stock - Delivery conditions may apply, visit our FAQs |
M5
|
39.37 in
1000.0 mm
|
||
| R 555,4687 - R 601,2497 | 1 In stock - Delivery conditions may apply, visit our FAQs |
M12
|
39.37 in
1000.0 mm
|
||
| R 1 462,3984 - R 1 462,3984 | Request the lead time here |
M20
|
39.37 in
1000.0 mm
|
||
| R 228,6645 - R 261,2589 | Request the lead time here |
M6
|
39.37 in
1000.0 mm
|
||
| R 809,9676 - R 876,7717 | Request the lead time here |
M14
|
39.37 in
1000.0 mm
|
||
| R 3 084,2688 - R 3 084,2688 | Request the lead time here |
M24 x 3.0
|
39.37 in
1000.0 mm
|
||
| R 182,9316 - R 209,0134 | 5 In stock - Delivery conditions may apply, visit our FAQs |
M4
|
39.37 in
1000.0 mm
|
||
| R 389,0372 - R 444,4975 | Request the lead time here |
M10
|
39.37 in
1000.0 mm
|
||
| R 1 280,5197 - R 1 280,5197 | Request the lead time here |
M18
|
39.37 in
1000.0 mm
|
||
| R 309,7197 - R 335,2153 | Request the lead time here |
M3
|
39.37 in
1000.0 mm
|
||
| R 318,4849 - R 344,7346 | Request the lead time here |
M8
|
39.37 in
1000.0 mm
|
||
| R 955,4395 - R 1 034,188 | 8 In stock - Delivery conditions may apply, visit our FAQs |
M16
|
39.37 in
1000.0 mm
|
||
| R 22,428 - R 87,42 | Request the lead time here |
M10
|
7.874 in
200.0 mm
|
||
| R 15,8563 - R 61,8004 | Request the lead time here |
M8
|
7.874 in
200.0 mm
|
||
| R 9,7052 - R 33,1198 | Request the lead time here |
M5
|
7.874 in
200.0 mm
|
||
| R 11,4316 - R 39,0532 | Request the lead time here |
M6
|
7.874 in
200.0 mm
|
||
| R 8,5592 - R 29,2318 | Request the lead time here |
M4
|
7.874 in
200.0 mm
|
||
| R 19,0271 - R 23,4901 | Request the lead time here |
1/2-13
|
4.000 in
101.6 mm
|
||
| R 3,2315 - R 3,9895 | Request the lead time here |
5/16-18
|
2.000 in
50.8 mm
|
||
| R 3,3547 - R 4,1417 | Request the lead time here |
1/4-20
|
3.000 in
76.2 mm