Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.
Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.
Commonly purchased alongside our Plastic Fly Nuts & Wing Nuts by our customers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | View | |
|---|---|---|---|---|---|
| R 2,3877 - R 2,9479 | Request the lead time here |
1/4-20
|
1.500 in
38.1 mm
|
||
| R 23,294 - R 28,758 | Request the lead time here |
1/2-13
|
5.000 in
127 mm
|
||
| R 2,7911 - R 3,4459 | Request the lead time here |
5/16-18
|
1.500 in
38.1 mm
|
||
| R 81,6488 - R 100,801 | Request the lead time here |
M8 x 1.25
|
3.281 ft
1.0 m
|
||
| R 9,3443 - R 11,5363 | Request the lead time here |
1/2-13
|
3.000 in
76.2 mm
|
||
| R 0,8172 - R 1,0753 | Request the lead time here |
#10-32
|
0.750 in
19.1 mm
|
||
| R 4,0925 - R 5,0525 | Request the lead time here |
5/16-18
|
3.000 in
76.2 mm
|
||
| R 10,649 - R 13,1468 | Request the lead time here |
3/8-16
|
4.000 in
101.6 mm
|
||
| R 6,3365 - R 7,8229 | Request the lead time here |
1/2-13
|
2.000 in
50.8 mm
|
||
| R 3,0388 - R 3,9962 | Request the lead time here |
1/4-20
|
2.000 in
50.8 mm
|
||
| R 1,2235 - R 1,5106 | Request the lead time here |
1/4-20
|
0.750 in
19.1 mm
|
||
| R 3,5568 - R 4,3911 | Request the lead time here |
3/8-16
|
1.000 in
25.4 mm
|
||
| R 5,1889 - R 6,4061 | Request the lead time here |
3/8-16
|
2.500 in
63.5 mm
|
||
| R 1,6095 - R 2,1091 | Request the lead time here |
1/4-20
|
1.000 in
25.4 mm
|
||
| R 3,5451 - R 4,3768 | Request the lead time here |
5/16-18
|
2.500 in
63.5 mm
|
||
| R 3,2889 - R 4,0605 | Request the lead time here |
1/4-20
|
3.000 in
76.2 mm
|
||
| R 175,4702 - R 218,7125 | Request the lead time here |
M4 x 0.7
|
3.281 ft
1.0 m
|
||
| R 18,654 - R 23,0295 | Request the lead time here |
1/2-13
|
4.000 in
101.6 mm
|
||
| R 3,1681 - R 3,9113 | Request the lead time here |
5/16-18
|
2.000 in
50.8 mm
|
||
| R 2,2969 - R 2,8356 | Request the lead time here |
1/4-20
|
2.500 in
63.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue