Menu Search

Free Hanging Hook 1300.0 mm Steel

Free Hanging Hook incorporates a hook with a coiled spring mechanism for easy attachment ( tag and ceiling clip not included). It is used to hang posters from the ceiling at customised heights. Made from galvanised steel.
Essentra Part Number:

10380147

Manufacturer Part Number:

464836

800 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 5,0203
500 - 999 R 4,764
1000 + R 4,5077
Standard pack: 50

Order in multiple of 50

Total price:

R 251,02

50 x R 5,0203

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Adjustable Adjustable
Hook Material Steel
Shape Extending Wire
Maximum Hook Length 1300.0 mm
Minimum Hook Length 160.0 mm
Overall Length 1300.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us