Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 39,6974 - R 52,8373 | Request the lead time here |
1.555 in
39.5 mm
|
M8
|
|
|
|
PP
|
||
| R 59,0061 - R 68,2342 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
|
|
PP
|
||
| R 71,7806 - R 95,5399 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
|
|
|
PP
|
||
| R 28,58 - R 38,04 | Request the lead time here |
0.787 in
20.0 mm
|
M5
|
|
|
|
Nylon Polymer
|
||
| R 31,5089 - R 32,0818 | Request the lead time here |
0.984 in
25.0 mm
|
M8
|
|
|
|
Nylon Polymer
|
||
| R 30,5759 - R 38,1424 | Request the lead time here |
1.26 in
32.0 mm
|
M10
|
|
|
|
Nylon Polymer
|
||
| R 20,5185 - R 39,1437 | 400 In stock - Delivery conditions may apply, visit our FAQs |
0.906 in
23.0 mm
|
M5
|
|
|
|
|
||
| R 22,5688 - R 40,6896 | Request the lead time here |
0.906 in
23.0 mm
|
M6
|
|
|
|
|
||
| R 40,3435 - R 46,7075 | Request the lead time here |
1.102 in
28.0 mm
|
M8
|
|
|
|
|
||
| R 44,4459 - R 45,1143 | Request the lead time here |
0.63 in
16.0 mm
|
M4
|
Brass
|
Threaded Stud
|
0.63 in
16.0 mm
|
PA
|
||
| R 46,9973 - R 47,6772 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
||
| R 23,5812 - R 59,7637 | 25 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
||
| R 46,5793 - R 88,6927 | 50 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
1.969 in
50.0 mm
|
PA
|
||
| R 77,8408 - R 117,6643 | 18 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Stud
|
2.362 in
60.0 mm
|
PA
|
||
| R 57,6872 - R 90,5132 | 25 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
1.969 in
50.0 mm
|
PA
|
||
| R 31,7734 - R 69,748 | 5 In stock - Delivery conditions may apply, visit our FAQs |
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
||
| R 40,2075 - R 76,5892 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
||
| R 93,6137 - R 144,5167 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
2.362 in
60.0 mm
|
PA
|
||
| R 26,7064 - R 39,1009 | Request the lead time here |
0.787 in
20.0 mm
|
M6
|
|
|
|
Nylon Polymer
|
||
| R 24,9524 - R 31,132 | Request the lead time here |
0.984 in
25.0 mm
|
M8
|
|
|
|
Nylon Polymer
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue