Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
R 23,5812 - R 59,7637 25 In stock - Delivery conditions may apply, visit our FAQs
30.0 mm
M6
Brass
Threaded Stud
20.0 mm
PA
R 31,7734 - R 69,748 5 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
M8
Brass
Threaded Stud
30.0 mm
PA
R 24,9524 - R 31,132 Request the lead time here
25.0 mm
M8
Nylon Polymer
R 29,4351 - R 36,7403 Request the lead time here
32.0 mm
M8
Nylon Polymer
R 20,9557 - R 44,007 Request the lead time here
22.0 mm
M6
Zinc Plated Steel
Threaded Stud
15.0 mm
PA
R 44,9579 - R 85,6348 275 In stock - Delivery conditions may apply, visit our FAQs
40.0 mm
M8
Brass
Threaded Stud
50.0 mm
PA
R 47,8878 - R 91,1959 50 In stock - Delivery conditions may apply, visit our FAQs
50.0 mm
M10
Brass
Threaded Stud
40.0 mm
PA
R 17,9706 - R 23,7954 Request the lead time here
15.0 mm
M4
R 25,8621 - R 34,4225 25 In stock - Delivery conditions may apply, visit our FAQs
16.0 mm
M5
Nylon Polymer
R 139,282 - R 161,2986 Request the lead time here
54.0 mm
M8
PP
R 22,5688 - R 40,6896 Request the lead time here
23.0 mm
M6
R 39,6974 - R 52,8373 Request the lead time here
39.5 mm
M8
PP
R 40,3435 - R 46,7075 Request the lead time here
28.0 mm
M8
R 44,4459 - R 45,1143 Request the lead time here
16.0 mm
M4
Brass
Threaded Stud
16.0 mm
PA
R 46,9973 - R 47,6772 Request the lead time here
25.0 mm
M6
Brass
Threaded Stud
25.0 mm
PA
R 57,997 - R 64,1021 Request the lead time here
31.0 mm
M5
PP
R 38,9673 - R 48,6353 Request the lead time here
31.0 mm
M6
PP
10189108 R 53,8516 - R 54,9974 Request the lead time here
39.5 mm
M6
PP
R 47,3421 - R 54,922 Request the lead time here
39.5 mm
M8
PP
R 29,4351 - R 36,7403 3 In stock - Delivery conditions may apply, visit our FAQs
32.0 mm
M10
Nylon Polymer
  • of 6
Handwheel 30.0 mm M6 20.0 mm PA Black

10333143

Price Range
R 59,7637 - R 23,5812

Stock Levels
25 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Knob Diameter
    30.0 mm
  • Stem Height
    4.0 mm
  • Colour
    Black
Handwheel 40.0 mm M8 30.0 mm PA Black

10333198

Price Range
R 69,748 - R 31,7734

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Knob Diameter
    40.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Knurled Knob 25.0 mm M8 25.0 mm PA Black

10188859

Price Range
R 31,132 - R 24,9524

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    25.0 mm
  • Knob Height
    19.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 32.0 mm M8 40.0 mm PA Black

10188880

Price Range
R 36,7403 - R 29,4351

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    32.0 mm
  • Knob Height
    22.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 22.0 mm M6 15.0 mm PA Black

10260876

Price Range
R 44,007 - R 20,9557

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Knob Diameter
    22.0 mm
  • Knob Height
    12.0 mm
  • Overall Height
    27.0 mm
Handwheel 40.0 mm M8 50.0 mm PA Black

10333211

Price Range
R 85,6348 - R 44,9579

Stock Levels
275 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Thread Length
    50.0 mm
  • Knob Diameter
    40.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Handwheel 50.0 mm M10 40.0 mm PA Black

10333259

Price Range
R 91,1959 - R 47,8878

Stock Levels
50 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Knob Diameter
    50.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Knurled Knob 15.0 mm M4 25.0 mm PA Black

10159637

Price Range
R 23,7954 - R 17,9706

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 16.0 mm M5 16.0 mm PA Black

10188798

Price Range
R 34,4225 - R 25,8621

Stock Levels
25 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M5
  • Knob Diameter
    16.0 mm
  • Knob Height
    13.0 mm
  • Colour
    Black
  • Finish
    Matt
Soft Touch Knob 54.0 mm M8 30.0 mm PA Black

10188972

Price Range
R 161,2986 - R 139,282

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    54.0 mm
  • Knob Height
    30.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 23.0 mm M6 15.0 mm PA Black

10159705

Price Range
R 40,6896 - R 22,5688

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 39.5 mm M8 16.0 mm PP Black

10189115

Price Range
R 52,8373 - R 39,6974

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    39.5 mm
  • Overall Height
    42.5 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 28.0 mm M8 25.0 mm PA Black

10159750

Price Range
R 46,7075 - R 40,3435

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob Stud M4 16.0 mm PA Black

10364246

Price Range
R 45,1143 - R 44,4459

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Knob Diameter
    16.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    29.0 mm
Knurled Knob 25.0 mm Threaded Stud M6 25.0 mm PA Black

10631874

Price Range
R 47,6772 - R 46,9973

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Knob Diameter
    25.0 mm
  • Knob Height
    11.0 mm
  • Overall Height
    44.0 mm
Knurled Knob 31.0 mm M5 10.0 mm PP Black

10189016

Price Range
R 64,1021 - R 57,997

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    31.0 mm
  • Overall Height
    34.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 31.0 mm M6 16.0 mm PP Black

10189047

Price Range
R 48,6353 - R 38,9673

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    31.0 mm
  • Overall Height
    40.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 39.5 mm M6 40.0 mm PP Black

10189108

Price Range
R 54,9974 - R 53,8516

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    39.5 mm
  • Overall Height
    66.5 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 39.5 mm M8 50.0 mm PP Black

10189146

Price Range
R 54,922 - R 47,3421

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    39.5 mm
  • Overall Height
    76.5 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 32.0 mm M10 20.0 mm PA Black

10188866

Price Range
R 36,7403 - R 29,4351

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M10
  • Knob Diameter
    32.0 mm
  • Knob Height
    22.0 mm
  • Colour
    Black
  • Finish
    Matt