20064402
1772201E
| Quantity | Unit price |
|---|---|
| 1 - 39 | R 246,8342 |
| 40 - 199 | R 176,3101 |
| 200 + | R 158,6791 |
| Face Length | 3.661 " |
|---|---|
| Face Length | 93.0 mm |
| Face Width | 1.378 in |
| Face Width | 35.0 mm |
| Overall Length | 4.291 in |
| Overall Length | 109.0 mm |
| Locking Mechanism | Keyed Alike (5333) |
| Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue