Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.
Material: PE Colour: Yellow, White Series Code: SR1388
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | h | Full Material | View | |
|---|---|---|---|---|---|---|
| R 47,9319 - R 47,9319 | Request the lead time here |
3.622 in
92.0 mm
|
1.693 in
43.0 mm
|
Flexible Polyethylene
|
||
| R 45,5022 - R 45,5022 | Request the lead time here |
3.248 in
82.5 mm
|
1.575 in
40.0 mm
|
Flexible Polyethylene
|
||
| R 52,5605 - R 52,5605 | Request the lead time here |
3.386 in
86.0 mm
|
2.362 in
60.0 mm
|
Flexible Polyethylene
|
||
| R 2 534,9625 - R 2 534,9625 | Request the lead time here |
36.26 in
921.0 mm
|
5.315 in
135.0 mm
|
Flexible Polyethylene
|
||
| R 597,2035 - R 609,4748 | Request the lead time here |
16.89 in
429.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
| R 2 801,0715 - R 2 801,0715 | Request the lead time here |
30.441 in
773.2 mm
|
13.78 in
350.0 mm
|
Flexible Polyethylene
|
||
| R 1 262,7757 - R 1 262,7757 | Request the lead time here |
22.441 in
570.0 mm
|
3.346 in
85.0 mm
|
Flexible Polyethylene
|
||
| R 326,3582 - R 326,3582 | Request the lead time here |
14.803 in
376.0 mm
|
3.15 in
80.0 mm
|
Flexible Polyethylene
|
||
| R 19,6986 - R 73,2082 | Request the lead time here |
4.76 in
120.9 mm
|
1.772 in
45.0 mm
|
Polyethylene
|
||
| R 50,2539 - R 51,4226 | Request the lead time here |
1.484 in
37.7 mm
|
1.772 in
45.0 mm
|
Flexible Polyethylene
|
||
| R 568,2783 - R 579,6731 | Request the lead time here |
16 in
406.4 mm
|
3.346 in
85.0 mm
|
Flexible Polyethylene
|
||
| R 970,894 - R 990,7618 | Request the lead time here |
20 in
508.0 mm
|
6.693 in
170.0 mm
|
Flexible Polyethylene
|
||
| R 4 535,1237 - R 4 535,1237 | Request the lead time here |
45.276 in
1150.0 mm
|
13.78 in
350.0 mm
|
Flexible Polyethylene
|
||
| R 518,9009 - R 529,7113 | Request the lead time here |
15.433 in
392.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
| R 145,7948 - R 145,7948 | Request the lead time here |
6.5 in
165.1 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
| R 223,6207 - R 223,6207 | Request the lead time here |
10.748 in
273.0 mm
|
4.528 in
115.0 mm
|
Flexible Polyethylene
|
||
| R 128,4489 - R 128,4489 | Request the lead time here |
8.626 in
219.1 mm
|
2.165 in
55.0 mm
|
Flexible Polyethylene
|
||
| R 224,0359 - R 224,0359 | Request the lead time here |
14 in
355.6 mm
|
3.15 in
80.0 mm
|
Flexible Polyethylene
|
||
| R 1 390,2866 - R 1 390,2866 | Request the lead time here |
26.496 in
673.0 mm
|
5.315 in
135.0 mm
|
Flexible Polyethylene
|
||
| R 1 830,2236 - R 1 830,2236 | Request the lead time here |
31.22 in
793.0 mm
|
3.15 in
80.0 mm
|
Flexible Polyethylene