Menu Search

Flexible Cap 107.7 mm (ID) 45.0 mm (H) PE Yellow

A Rotational yellow Moulded Cap that is made from a more flexible PE material. The softer material allows for easier fitting on pipes. It is used to protect small pipe from corrosion, dirt, and humidity during transport and storage. It withstands up to + 66°C
Essentra Part Number:

10144114

Manufacturer Part Number:

805137

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 R 20,1198
200 + R 9,3203
Standard pack: 200

Order in multiple of 20

Total price:

R 402,40

20 x R 20,1198

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 107.7 mm
h 45.0 mm
Colour Yellow
Full Material Low Density Polyethylene
Commodity Code 3926909790

Product 805137 replaces:

Standard Sizes Pipe Cap 107.7 mm (ID) 45.0 mm (H) PE Yellow
Essentra Part Number: 10237960
Manufacturer Part Number: 34164

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us