Menu Search

Flexible End Caps - High Temperature

In stock

Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.

Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.

Commonly used across various industries, including automotive, electronics, and manufacturing.

  • Can withstand temperatures of up to +210ºC, while maintaining flexibility and durability.
  • Prevents leaks, while shielding against contaminants, moisture, and debris.
  • Features an attractive vinyl finish.
Material: PVC Colour: Yellow Series Code: SRF0076

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size h Thread Standard View
R 5,1514 - R 6,9266 Request the lead time here
14.3 mm
M15;9/16"
19.0 mm
UNF Threads
R 0,9334 - R 2,3032 Request the lead time here
4.4 mm
M5, 3/16 in UNF
25.0 mm
R 1,3194 - R 3,0972 4500 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
M3
13.0 mm
Metric
R 10,8104 - R 26,6928 87 In stock - Delivery conditions may apply, visit our FAQs
41.3 mm
1 1/4";M32
50.0 mm
Metric Threads
R 10,7489 - R 26,5802 Request the lead time here
44.5 mm
1 3/8";M45
50.0 mm
Metric Threads
R 11,5793 - R 27,1433 Request the lead time here
47.6 mm
1 1/2";M48
25.0 mm
Metric Threads
R 12,2251 - R 28,6638 Request the lead time here
50.8 mm
2"
25.0 mm
UNF Threads
R 10,0569 - R 23,5955 Request the lead time here
38.1 mm
M39;1 1/2"
38.0 mm
UNF Threads
R 7,2889 - R 17,0631 Request the lead time here
34.9 mm
M35;1 1/4"
25.0 mm
UNF Threads
R 8,9343 - R 21,0051 Request the lead time here
38.1 mm
M39;1 1/2"
25.0 mm
UNF Threads
R 13,5015 - R 33,3942 Request the lead time here
47.6 mm
1 1/2";M48
50.0 mm
Metric Threads
R 9,7493 - R 24,1024 Request the lead time here
41.3 mm
1 1/4";M32
38.0 mm
Metric Threads
R 14,3472 - R 35,4778 Request the lead time here
50.8 mm
2"
50.0 mm
UNF Threads
R 1,3732 - R 3,3844 Request the lead time here
8.3 mm
25.0 mm
R 2,1221 - R 4,9387 Request the lead time here
12.7 mm
1/2 in UNF, 1/4 in BSP
13.0 mm
R 1,6454 - R 3,8406 79 In stock - Delivery conditions may apply, visit our FAQs
9.5 mm
M10, 1/8 in UNF, 3/8 in BSP
19.0 mm
10008010 R 2,0298 - R 4,7754 Request the lead time here
11.9 mm
M12, 1/2 in UNF
13.0 mm
R 2,0605 - R 4,8767 1981 In stock - Delivery conditions may apply, visit our FAQs
11.1 mm
M12, 7/16 in UNF
19.0 mm
R 2,4296 - R 5,6877 Request the lead time here
13.8 mm
M14;1 in BSP
13.0 mm
R 1,3501 - R 3,1704 Request the lead time here
3.9 mm
25.0 mm
  • of 6
Flexible Cap 14.3 mm (ID) 19.0 mm (H) 230 °C PVC Yellow

10108758

Price Range
R 6,9266 - R 5,1514

Stock Levels
Request the lead time here
Attributes
  • d
    14.3 mm
  • h
    19.0 mm
  • Thread Size
    M15;9/16"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 4.4 mm 25.0 mm 230 °C PVC Yellow

10007730

Price Range
R 2,3032 - R 0,9334

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • h
    25.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 3.2 mm 13.0 mm 230 °C PVC Yellow

10154694

Price Range
R 3,0972 - R 1,3194

Stock Levels
4500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    3.2 mm
  • h
    13.0 mm
  • Thread Size
    M3
  • Thread Standard
    Metric
  • Maximum Temperature
    210 °C
Flexible Cap 41.3 mm 50.0 mm 230 °C PVC Yellow

10008591

Price Range
R 26,6928 - R 10,8104

Stock Levels
87 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    41.3 mm
  • h
    50.0 mm
  • Thread Size
    1 1/4";M32
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 44.5 mm 50.0 mm 230 °C PVC Yellow

10008621

Price Range
R 26,5802 - R 10,7489

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • h
    50.0 mm
  • Thread Size
    1 3/8";M45
  • Thread Standard
    BSP Threads
  • Thread Standard
    Metric Threads
Flexible Cap 47.6 mm 25.0 mm 230 °C PVC Yellow

10008638

Price Range
R 27,1433 - R 11,5793

Stock Levels
Request the lead time here
Attributes
  • d
    47.6 mm
  • h
    25.0 mm
  • Thread Size
    1 1/2";M48
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 50.8 mm 25.0 mm 230 °C PVC Yellow

10008652

Price Range
R 28,6638 - R 12,2251

Stock Levels
Request the lead time here
Attributes
  • d
    50.8 mm
  • h
    25.0 mm
  • Thread Size
    2"
  • Thread Standard
    UNF Threads
  • Maximum Temperature
    230 °C
Flexible Cap 38.1 mm 38.0 mm 230 °C PVC Yellow

10008553

Price Range
R 23,5955 - R 10,0569

Stock Levels
Request the lead time here
Attributes
  • d
    38.1 mm
  • h
    38.0 mm
  • Thread Size
    M39;1 1/2"
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexible Cap 34.9 mm 25.0 mm 230 °C PVC Yellow

10008515

Price Range
R 17,0631 - R 7,2889

Stock Levels
Request the lead time here
Attributes
  • d
    34.9 mm
  • h
    25.0 mm
  • Thread Size
    M35;1 1/4"
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexible Cap 38.1 mm 25.0 mm 230 °C PVC Yellow

10008546

Price Range
R 21,0051 - R 8,9343

Stock Levels
Request the lead time here
Attributes
  • d
    38.1 mm
  • h
    25.0 mm
  • Thread Size
    M39;1 1/2"
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexible Cap 47.6 mm 50.0 mm 230 °C PVC Yellow

10008645

Price Range
R 33,3942 - R 13,5015

Stock Levels
Request the lead time here
Attributes
  • d
    47.6 mm
  • h
    50.0 mm
  • Thread Size
    1 1/2";M48
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 41.3 mm 38.0 mm 230 °C PVC Yellow

10008584

Price Range
R 24,1024 - R 9,7493

Stock Levels
Request the lead time here
Attributes
  • d
    41.3 mm
  • h
    38.0 mm
  • Thread Size
    1 1/4";M32
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 50.8 mm 50.0 mm 230 °C PVC Yellow

10008669

Price Range
R 35,4778 - R 14,3472

Stock Levels
Request the lead time here
Attributes
  • d
    50.8 mm
  • h
    50.0 mm
  • Thread Size
    2"
  • Thread Standard
    UNF Threads
  • Maximum Temperature
    230 °C
Flexible Cap 8.3 mm 25.0 mm 230 °C PVC Yellow

10007907

Price Range
R 3,3844 - R 1,3732

Stock Levels
Request the lead time here
Attributes
  • d
    8.3 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 12.7 mm 13.0 mm 230 °C PVC Yellow

10008041

Price Range
R 4,9387 - R 2,1221

Stock Levels
Request the lead time here
Attributes
  • d
    12.7 mm
  • h
    13.0 mm
  • Thread Size
    1/2 in UNF, 1/4 in BSP
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 9.5 mm 19.0 mm 230 °C PVC Yellow

10007945

Price Range
R 3,8406 - R 1,6454

Stock Levels
79 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    9.5 mm
  • h
    19.0 mm
  • Thread Size
    M10, 1/8 in UNF, 3/8 in BSP
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 11.9 mm 13.0 mm 230 °C PVC Yellow

10008010

Price Range
R 4,7754 - R 2,0298

Stock Levels
Request the lead time here
Attributes
  • d
    11.9 mm
  • h
    13.0 mm
  • Thread Size
    M12, 1/2 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 11.1 mm 19.0 mm 230 °C PVC Yellow

10007990

Price Range
R 4,8767 - R 2,0605

Stock Levels
1981 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    11.1 mm
  • h
    19.0 mm
  • Thread Size
    M12, 7/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 13.8 mm 13.0 mm 230 °C PVC Yellow

10008089

Price Range
R 5,6877 - R 2,4296

Stock Levels
Request the lead time here
Attributes
  • d
    13.8 mm
  • h
    13.0 mm
  • Thread Size
    M14;1 in BSP
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 3.9 mm 25.0 mm 230 °C PVC Yellow

10007709

Price Range
R 3,1704 - R 1,3501

Stock Levels
Request the lead time here
Attributes
  • d
    3.9 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride