Menu Search

Flexible End Caps - High Temperature

In stock

Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.

Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.

Commonly used across various industries, including automotive, electronics, and manufacturing.

  • Can withstand temperatures of up to +210ºC, while maintaining flexibility and durability.
  • Prevents leaks, while shielding against contaminants, moisture, and debris.
  • Features an attractive vinyl finish.
Material: PVC Colour: Yellow Series Code: SRF0076

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size h Thread Standard View
R 3,2413 - R 7,6189 Request the lead time here
15.9 mm
3/8";M16
19.0 mm
Metric Threads
R 3,573 - R 8,3919 Request the lead time here
17.4 mm
M18
25.0 mm
Metric Threads
R 1,4654 - R 3,434 Request the lead time here
8.7 mm
13.0 mm
R 1,7337 - R 4,2842 Request the lead time here
9.5 mm
M10, 1/8 in UNF, 3/8 in BSP
25.0 mm
R 1,8242 - R 4,5161 Request the lead time here
10.3 mm
25.0 mm
10008010 R 1,99 - R 4,6818 Request the lead time here
11.9 mm
M12, 1/2 in UNF
13.0 mm
R 1,3236 - R 3,1083 Request the lead time here
3.9 mm
25.0 mm
R 0,8714 - R 2,1587 Request the lead time here
4.8 mm
M5, 3/16 in UNF
13.0 mm
R 1,4834 - R 3,4892 Request the lead time here
7.9 mm
M8, 5/16 in UNF
19.0 mm
R 1,5679 - R 3,688 Request the lead time here
8.7 mm
19.0 mm
R 3,4825 - R 8,1158 Request the lead time here
19.1 mm
M20;3/4"
13.0 mm
UNF Threads
R 1,5377 - R 3,6217 Request the lead time here
9.5 mm
M10, 1/8 in UNF, 3/8 in BSP
13.0 mm
R 3,6484 - R 8,5575 Request the lead time here
20.6 mm
1/2"
13.0 mm
BSP Threads
R 3,6031 - R 8,447 Request the lead time here
19.9 mm
25.0 mm
R 0,7869 - R 1,9489 Request the lead time here
5.5 mm
25.0 mm
R 10,5381 - R 26,059 Request the lead time here
44.5 mm
1 3/8";M45
50.0 mm
Metric Threads
R 14,0659 - R 34,7821 Request the lead time here
50.8 mm
2"
50.0 mm
UNF Threads
R 1,3206 - R 3,0972 Request the lead time here
7.7 mm
M8, 5/16 in UNF
19.0 mm
R 1,6131 - R 3,7873 Request the lead time here
10.3 mm
13.0 mm
R 2,2011 - R 5,1731 Request the lead time here
11.1 mm
M12, 7/16 in UNF
25.0 mm
  • of 6
Flexible Cap 15.9 mm 19.0 mm 230 °C PVC Yellow

10008157

Price Range
R 7,6189 - R 3,2413

Stock Levels
Request the lead time here
Attributes
  • d
    15.9 mm
  • h
    19.0 mm
  • Thread Size
    3/8";M16
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 17.4 mm 25.0 mm 230 °C PVC Yellow

10008195

Price Range
R 8,3919 - R 3,573

Stock Levels
Request the lead time here
Attributes
  • d
    17.4 mm
  • h
    25.0 mm
  • Thread Size
    M18
  • Thread Standard
    Metric Threads
  • Maximum Temperature
    230 °C
Flexible Cap 8.7 mm 13.0 mm 230 °C PVC Yellow

10007914

Price Range
R 3,434 - R 1,4654

Stock Levels
Request the lead time here
Attributes
  • d
    8.7 mm
  • h
    13.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 9.5 mm 25.0 mm 230 °C PVC Yellow

10007952

Price Range
R 4,2842 - R 1,7337

Stock Levels
Request the lead time here
Attributes
  • d
    9.5 mm
  • h
    25.0 mm
  • Thread Size
    M10, 1/8 in UNF, 3/8 in BSP
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 10.3 mm 25.0 mm 230 °C PVC Yellow

10007976

Price Range
R 4,5161 - R 1,8242

Stock Levels
Request the lead time here
Attributes
  • d
    10.3 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 11.9 mm 13.0 mm 230 °C PVC Yellow

10008010

Price Range
R 4,6818 - R 1,99

Stock Levels
Request the lead time here
Attributes
  • d
    11.9 mm
  • h
    13.0 mm
  • Thread Size
    M12, 1/2 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 3.9 mm 25.0 mm 230 °C PVC Yellow

10007709

Price Range
R 3,1083 - R 1,3236

Stock Levels
Request the lead time here
Attributes
  • d
    3.9 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.8 mm 13.0 mm 230 °C PVC Yellow

10007747

Price Range
R 2,1587 - R 0,8714

Stock Levels
Request the lead time here
Attributes
  • d
    4.8 mm
  • h
    13.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.9 mm 19.0 mm 230 °C PVC Yellow

10007884

Price Range
R 3,4892 - R 1,4834

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • h
    19.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 8.7 mm 19.0 mm 230 °C PVC Yellow

10007921

Price Range
R 3,688 - R 1,5679

Stock Levels
Request the lead time here
Attributes
  • d
    8.7 mm
  • h
    19.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 19.1 mm 13.0 mm 230 °C PVC Yellow

10008201

Price Range
R 8,1158 - R 3,4825

Stock Levels
Request the lead time here
Attributes
  • d
    19.1 mm
  • h
    13.0 mm
  • Thread Size
    M20;3/4"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 9.5 mm 13.0 mm 230 °C PVC Yellow

10007938

Price Range
R 3,6217 - R 1,5377

Stock Levels
Request the lead time here
Attributes
  • d
    9.5 mm
  • h
    13.0 mm
  • Thread Size
    M10, 1/8 in UNF, 3/8 in BSP
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 20.6 mm 13.0 mm 230 °C PVC Yellow

10008249

Price Range
R 8,5575 - R 3,6484

Stock Levels
Request the lead time here
Attributes
  • d
    20.6 mm
  • h
    13.0 mm
  • Thread Size
    1/2"
  • Thread Standard
    BSP Threads
  • Maximum Temperature
    230 °C
Flexible Cap 19.9 mm 25.0 mm 230 °C PVC Yellow

10008232

Price Range
R 8,447 - R 3,6031

Stock Levels
Request the lead time here
Attributes
  • d
    19.9 mm
  • h
    25.0 mm
  • Maximum Temperature
    230 °C
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 5.5 mm 25.0 mm 230 °C PVC Yellow

10007785

Price Range
R 1,9489 - R 0,7869

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 44.5 mm 50.0 mm 230 °C PVC Yellow

10008621

Price Range
R 26,059 - R 10,5381

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • h
    50.0 mm
  • Thread Size
    1 3/8";M45
  • Thread Standard
    BSP Threads
  • Thread Standard
    Metric Threads
Flexible Cap 50.8 mm 50.0 mm 230 °C PVC Yellow

10008669

Price Range
R 34,7821 - R 14,0659

Stock Levels
Request the lead time here
Attributes
  • d
    50.8 mm
  • h
    50.0 mm
  • Thread Size
    2"
  • Thread Standard
    UNF Threads
  • Maximum Temperature
    230 °C
Flexible Cap 7.7 mm 19.0 mm 230 °C PVC Yellow

10007853

Price Range
R 3,0972 - R 1,3206

Stock Levels
Request the lead time here
Attributes
  • d
    7.7 mm
  • h
    19.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 10.3 mm 13.0 mm 230 °C PVC Yellow

10007969

Price Range
R 3,7873 - R 1,6131

Stock Levels
Request the lead time here
Attributes
  • d
    10.3 mm
  • h
    13.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 11.1 mm 25.0 mm 230 °C PVC Yellow

10008003

Price Range
R 5,1731 - R 2,2011

Stock Levels
Request the lead time here
Attributes
  • d
    11.1 mm
  • h
    25.0 mm
  • Thread Size
    M12, 7/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride