Menu Search

Flexible End Caps - High Temperature

In stock

Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.

Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.

Commonly used across various industries, including automotive, electronics, and manufacturing.

  • Can withstand temperatures of up to +210ºC, while maintaining flexibility and durability.
  • Prevents leaks, while shielding against contaminants, moisture, and debris.
  • Features an attractive vinyl finish.
Material: PVC Colour: Yellow Series Code: SRF0076

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size h Thread Standard View
R 2,3835 - R 3,1535 Request the lead time here
4.8 mm
M5 3/16"
19.0 mm
UNF Threads
R 1,3194 - R 3,0972 4500 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
M3
13.0 mm
Metric
R 0,9349 - R 2,3088 Request the lead time here
4.4 mm
M5, 3/16 in UNF
13.0 mm
R 0,9334 - R 2,3032 Request the lead time here
4.4 mm
M5, 3/16 in UNF
25.0 mm
R 0,9334 - R 2,3088 Request the lead time here
4.4 mm
M5, 3/16 in UNF
19.0 mm
R 1,2102 - R 2,8382 Request the lead time here
3.6 mm
M4
13.0 mm
R 1,224 - R 2,872 1470 In stock - Delivery conditions may apply, visit our FAQs
3.9 mm
13.0 mm
R 0,8596 - R 2,123 4000 In stock - Delivery conditions may apply, visit our FAQs
5.2 mm
13.0 mm
R 1,4501 - R 3,3957 Request the lead time here
5.9 mm
M6, 1/4 in UNF
25.0 mm
R 1,347 - R 3,1592 Request the lead time here
7.7 mm
M8, 5/16 in UNF
19.0 mm
R 1,3747 - R 3,2267 Request the lead time here
7.7 mm
M8, 5/16 in UNF
13.0 mm
R 1,5838 - R 3,7167 Request the lead time here
7.9 mm
M8, 5/16 in UNF
25.0 mm
R 1,5131 - R 3,559 Request the lead time here
7.9 mm
M8, 5/16 in UNF
19.0 mm
R 1,0149 - R 2,5059 Request the lead time here
4.8 mm
M5, 3/16 in UNF
25.0 mm
R 1,3685 - R 3,2042 150 In stock - Delivery conditions may apply, visit our FAQs
5.9 mm
M6, 1/4 in UNF
13.0 mm
R 1,4439 - R 3,3844 4500 In stock - Delivery conditions may apply, visit our FAQs
6.4 mm
1/4 in UNF
13.0 mm
R 1,1779 - R 2,765 Request the lead time here
5.5 mm
13.0 mm
R 1,3501 - R 3,1704 Request the lead time here
3.9 mm
25.0 mm
R 1,5992 - R 3,7617 Request the lead time here
8.7 mm
19.0 mm
R 1,6454 - R 3,8631 Request the lead time here
10.3 mm
13.0 mm
  • of 6
Flexible Cap 4.8 mm (ID) 19.0 mm (H) 230 °C PVC Yellow

10108741

Price Range
R 3,1535 - R 2,3835

Stock Levels
Request the lead time here
Attributes
  • d
    4.8 mm
  • h
    19.0 mm
  • Thread Size
    M5 3/16"
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexible Cap 3.2 mm 13.0 mm 230 °C PVC Yellow

10154694

Price Range
R 3,0972 - R 1,3194

Stock Levels
4500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    3.2 mm
  • h
    13.0 mm
  • Thread Size
    M3
  • Thread Standard
    Metric
  • Maximum Temperature
    210 °C
Flexible Cap 4.4 mm 13.0 mm 230 °C PVC Yellow

10007716

Price Range
R 2,3088 - R 0,9349

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • h
    13.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.4 mm 25.0 mm 230 °C PVC Yellow

10007730

Price Range
R 2,3032 - R 0,9334

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • h
    25.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.4 mm 19.0 mm 230 °C PVC Yellow

10007723

Price Range
R 2,3088 - R 0,9334

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • h
    19.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 3.6 mm 13.0 mm 230 °C PVC Yellow

10007686

Price Range
R 2,8382 - R 1,2102

Stock Levels
Request the lead time here
Attributes
  • d
    3.6 mm
  • h
    13.0 mm
  • Thread Size
    M4
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 3.9 mm 13.0 mm 230 °C PVC Yellow

10007693

Price Range
R 2,872 - R 1,224

Stock Levels
1470 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    3.9 mm
  • h
    13.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 5.2 mm 13.0 mm 230 °C PVC Yellow

10007761

Price Range
R 2,123 - R 0,8596

Stock Levels
4000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    5.2 mm
  • h
    13.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 5.9 mm 25.0 mm 230 °C PVC Yellow

10007808

Price Range
R 3,3957 - R 1,4501

Stock Levels
Request the lead time here
Attributes
  • d
    5.9 mm
  • h
    25.0 mm
  • Thread Size
    M6, 1/4 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.7 mm 19.0 mm 230 °C PVC Yellow

10007853

Price Range
R 3,1592 - R 1,347

Stock Levels
Request the lead time here
Attributes
  • d
    7.7 mm
  • h
    19.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.7 mm 13.0 mm 230 °C PVC Yellow

10007846

Price Range
R 3,2267 - R 1,3747

Stock Levels
Request the lead time here
Attributes
  • d
    7.7 mm
  • h
    13.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.9 mm 25.0 mm 230 °C PVC Yellow

10007891

Price Range
R 3,7167 - R 1,5838

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • h
    25.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.9 mm 19.0 mm 230 °C PVC Yellow

10007884

Price Range
R 3,559 - R 1,5131

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • h
    19.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.8 mm 25.0 mm 230 °C PVC Yellow

10007754

Price Range
R 2,5059 - R 1,0149

Stock Levels
Request the lead time here
Attributes
  • d
    4.8 mm
  • h
    25.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 5.9 mm 13.0 mm 230 °C PVC Yellow

10007792

Price Range
R 3,2042 - R 1,3685

Stock Levels
150 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    5.9 mm
  • h
    13.0 mm
  • Thread Size
    M6, 1/4 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 6.4 mm 13.0 mm 230 °C PVC Yellow

10007815

Price Range
R 3,3844 - R 1,4439

Stock Levels
4500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    6.4 mm
  • h
    13.0 mm
  • Thread Size
    1/4 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 5.5 mm 13.0 mm 230 °C PVC Yellow

10007778

Price Range
R 2,765 - R 1,1779

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • h
    13.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 3.9 mm 25.0 mm 230 °C PVC Yellow

10007709

Price Range
R 3,1704 - R 1,3501

Stock Levels
Request the lead time here
Attributes
  • d
    3.9 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 8.7 mm 19.0 mm 230 °C PVC Yellow

10007921

Price Range
R 3,7617 - R 1,5992

Stock Levels
Request the lead time here
Attributes
  • d
    8.7 mm
  • h
    19.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 10.3 mm 13.0 mm 230 °C PVC Yellow

10007969

Price Range
R 3,8631 - R 1,6454

Stock Levels
Request the lead time here
Attributes
  • d
    10.3 mm
  • h
    13.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride