Menu Search

Flat Washers - Rubber

In stock

Rubber Washers for sale at Essentra Components. Designed for use with screws, bolts and nuts - flat washers rubber are an essential component in any fastener assembly. Also known as plain washers, they are the most commonly used washer type. Flat washers do not have a locking function, but instead are applied as protection for mating surfaces, from damage. Our rubber washers, which are often used by manufactures for spacing, buffing, sealing and for locking purposes, provide ideal support to threaded fasteners, particularly in the construction industry. These durable flat rubber washers have excellent anti-vibration and shock absorbing properties, whilst also helping to seal fluids and other liquid connections - and offer superior insulation, particularly within electronic assemblies.

The range includes a Thermoplastic Rubber Washer (TPR) that has improved chemical resistance, sealing characteristics and vibration resistance. These are a great solution for oil, gas and automotive industries. These flat rubbers are manufactured to DIN 125 standard. They also benefit from flame resistance to UL94 HB standard.

We also offer a flat washer made from Polyvinyl Chloride (PVC), which has high stiffness and fantastic electrical properties - making it ideal for use in a range of electrical assembly applications. This PVC washer provides abrasion and moisture resistance.

  • Smooth, black finish
  • Rubber washer sizes include, but are not limited to; M8 rubber washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Material Inside Diameter Outside Diameter Thickness View
R 3,573 - R 3,8911 600 In stock - Delivery conditions may apply, visit our FAQs
TPE/TPV
4.3 mm
9.0 mm
0.8 mm
R 23,6261 - R 23,6261 500 In stock - Delivery conditions may apply, visit our FAQs
TPE/TPV
13.0 mm
37.0 mm
3.0 mm
R 9,7047 - R 9,7047 Request the lead time here
TPE/TPV
10.5 mm
20.0 mm
2.0 mm
R 27,0367 - R 56,7772 Request the lead time here
TPE/TPV
21.0 mm
37.0 mm
3.0 mm
R 25,936 - R 25,936 Request the lead time here
TPE/TPV
19.0 mm
34.0 mm
3.0 mm
R 2,3387 - R 2,7358 Request the lead time here
TPE/TPV
10.5 mm
30.0 mm
2.5 mm
R 17,9056 - R 37,6018 Request the lead time here
TPE/TPV
15.0 mm
30.0 mm
3.0 mm
R 8,5575 - R 17,9707 Request the lead time here
TPE/TPV
6.4 mm
18.0 mm
1.6 mm
R 32,5092 - R 32,5092 Request the lead time here
TPE/TPV
17.0 mm
50.0 mm
3.0 mm
R 25,0834 - R 25,0834 Request the lead time here
TPE/TPV
17.0 mm
30.0 mm
3.0 mm
R 15,5802 - R 32,7185 Request the lead time here
TPE/TPV
8.4 mm
24.0 mm
2.0 mm
R 3,6634 - R 3,9687 695 In stock - Delivery conditions may apply, visit our FAQs
TPE/TPV
3.2 mm
9.0 mm
0.8 mm
R 12,6037 - R 26,4678 Request the lead time here
TPE/TPV
13.0 mm
24.0 mm
2.5 mm
R 12,6037 - R 12,6037 Request the lead time here
TPE/TPV
13.0 mm
27.0 mm
2.5 mm
R 5,984 - R 5,984 Request the lead time here
TPE/TPV
8.4 mm
16.0 mm
1.6 mm
R 3,6785 - R 3,9997 Request the lead time here
TPE/TPV
5.3 mm
10.0 mm
1.0 mm
R 6,4956 - R 13,6408 Request the lead time here
TPE/TPV
5.3 mm
15.0 mm
1.2 mm
R 2,789 - R 3,023 Request the lead time here
TPE/TPV
3.2 mm
8.0 mm
0.8 mm
R 9,7047 - R 9,7047 Request the lead time here
TPE/TPV
10.5 mm
22.0 mm
2.0 mm
R 5,984 - R 5,984 Request the lead time here
TPE/TPV
8.4 mm
18.0 mm
1.5 mm
  • of 3
Washer 4.3 mm 9.0 mm 0.8 mm TPE

10042144

Price Range
R 3,8911 - R 3,573

Stock Levels
600 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 13.0 mm 37.0 mm 3.0 mm TPR

10069707

Price Range
R 23,6261 - R 23,6261

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    37.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 10.5 mm 20.0 mm 2.0 mm TPR

10468760

Price Range
R 9,7047 - R 9,7047

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 21.0 mm 37.0 mm 3.0 mm TPR

10042465

Price Range
R 56,7772 - R 27,0367

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    21.0 mm
  • Outside Diameter
    37.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 19.0 mm 34.0 mm 3.0 mm TPR

10178652

Price Range
R 25,936 - R 25,936

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    19.0 mm
  • Outside Diameter
    34.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 10.5 mm 30.0 mm 2.5 mm TPR

10069608

Price Range
R 2,7358 - R 2,3387

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 15.0 mm 30.0 mm 3.0 mm TPR

10042403

Price Range
R 37,6018 - R 17,9056

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    15.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 6.4 mm 18.0 mm 1.6 mm TPR

10069554

Price Range
R 17,9707 - R 8,5575

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 17.0 mm 50.0 mm 3.0 mm TPE

10069721

Price Range
R 32,5092 - R 32,5092

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 17.0 mm 30.0 mm 3.0 mm TPR

10042434

Price Range
R 25,0834 - R 25,0834

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 8.4 mm 24.0 mm 2.0 mm TPR

10069585

Price Range
R 32,7185 - R 15,5802

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 3.2 mm 9.0 mm 0.8 mm TPE

10069172

Price Range
R 3,9687 - R 3,6634

Stock Levels
695 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 13.0 mm 24.0 mm 2.5 mm TPR

10042380

Price Range
R 26,4678 - R 12,6037

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 13.0 mm 27.0 mm 2.5 mm TPE

10042052

Price Range
R 12,6037 - R 12,6037

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    27.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 8.4 mm 16.0 mm 1.6 mm TPR

10042298

Price Range
R 5,984 - R 5,984

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 5.3 mm 10.0 mm 1.0 mm TPR

10042175

Price Range
R 3,9997 - R 3,6785

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 5.3 mm 15.0 mm 1.2 mm TPR

10069417

Price Range
R 13,6408 - R 6,4956

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 3.2 mm 8.0 mm 0.8 mm TPR

10041918

Price Range
R 3,023 - R 2,789

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 10.5 mm 22.0 mm 2.0 mm TPR

10042038

Price Range
R 9,7047 - R 9,7047

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    22.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 8.4 mm 18.0 mm 1.5 mm TPR

10042014

Price Range
R 5,984 - R 5,984

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer