Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
R 4,091 - R 4,5697 42 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
17.0 mm
40.0 mm
3.0 mm
R 3,2907 - R 3,7792 Request the lead time here
Natural
PP
10.5 mm
20.0 mm
2.0 mm
R 1,8133 - R 2,0309 Request the lead time here
Natural
Nylon 6/6
13.0 mm
30.0 mm
3.0 mm
10042199 R 0,5295 - R 0,5904 Request the lead time here
Natural
Nylon 6/6
6.4 mm
12.0 mm
1.6 mm
R 1,4942 - R 1,5667 Request the lead time here
Natural
Nylon 6/6
2.2 mm
5.0 mm
0.5 mm
R 1,3491 - R 1,8859 2150 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
3.2 mm
15.0 mm
1.5 mm
R 1,4463 - R 1,6102 Request the lead time here
Natural
Nylon 6/6
13.0 mm
24.0 mm
2.5 mm
R 2,176 - R 2,4081 Request the lead time here
Natural
Nylon 6/6
8.2 mm
25.0 mm
1.0 mm
R 2,6038 - R 3,1506 500 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
10.5 mm
50.0 mm
3.0 mm
R 6,3686 - R 6,3686 800 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
10.2 mm
25.0 mm
3.0 mm
R 0,6267 - R 0,7543 295 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
6.2 mm
12.0 mm
1.0 mm
R 2,9063 - R 3,3048 Request the lead time here
Grey
PVDF
4.3 mm
9.0 mm
0.8 mm
R 1,3578 - R 1,5512 100 In stock - Delivery conditions may apply, visit our FAQs
Natural
PP
4.3 mm
9.0 mm
0.8 mm
R 0,7296 - R 0,7296 Request the lead time here
Black
PA
5.3 mm
10.0 mm
1.0 mm
R 3,7573 - R 3,9604 Request the lead time here
Natural
Nylon 6/6
3.6 mm
8.0 mm
0.8 mm
R 3,3076 - R 3,4817 Request the lead time here
Black
Nylon 6/6
8.2 mm
30.0 mm
3.0 mm
R 6,4411 - R 25,97 Request the lead time here
Black
Nylon 6/6
16.2 mm
25.0 mm
3.0 mm
R 1,3984 - R 1,5522 Request the lead time here
Natural
Nylon 6/6
11.2 mm
18.0 mm
1.2 mm
R 1,1562 - R 1,2853 400 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
4.3 mm
18.0 mm
2.0 mm
R 6,4411 - R 6,4411 Request the lead time here
Natural
Nylon 6/6
16.2 mm
25.0 mm
3.0 mm
  • of 31
Washer 17.0 mm 40.0 mm 3.0 mm Nylon 6/6

10068434

Price Range
R 4,5697 - R 4,091

Stock Levels
42 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    40.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.5 mm 20.0 mm 2.0 mm PP

10042328

Price Range
R 3,7792 - R 3,2907

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 13.0 mm 30.0 mm 3.0 mm Nylon 6/6

10068410

Price Range
R 2,0309 - R 1,8133

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.4 mm 12.0 mm 1.6 mm Nylon 6/6

10042199

Price Range
R 0,5904 - R 0,5295

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 2.2 mm 5.0 mm 0.5 mm Nylon 6/6

10309254

Price Range
R 1,5667 - R 1,4942

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 3.2 mm 15.0 mm 1.5 mm Nylon 6/6

10056219

Price Range
R 1,8859 - R 1,3491

Stock Levels
2150 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 13.0 mm 24.0 mm 2.5 mm Nylon 6/6

10042342

Price Range
R 1,6102 - R 1,4463

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 8.2 mm 25.0 mm 1.0 mm Nylon 6/6

10068465

Price Range
R 2,4081 - R 2,176

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.5 mm 50.0 mm 3.0 mm Nylon 6/6

10067833

Price Range
R 3,1506 - R 2,6038

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.2 mm 25.0 mm 3.0 mm Nylon 6/6

10184905

Price Range
R 6,3686 - R 6,3686

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.2 mm 12.0 mm 1.0 mm Nylon 6/6

10184233

Price Range
R 0,7543 - R 0,6267

Stock Levels
295 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.3 mm 9.0 mm 0.8 mm PVDF

10042137

Price Range
R 3,3048 - R 2,9063

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 4.3 mm 9.0 mm 0.8 mm PP

10042120

Price Range
R 1,5512 - R 1,3578

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 5.3 mm 10.0 mm 1.0 mm PA

10322420

Price Range
R 0,7296 - R 0,7296

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 3.6 mm 8.0 mm 0.8 mm Nylon 6/6

10184479

Price Range
R 3,9604 - R 3,7573

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.2 mm 30.0 mm 3.0 mm PA

10213742

Price Range
R 3,4817 - R 3,3076

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 16.2 mm 25.0 mm 3.0 mm PA

10213780

Price Range
R 25,97 - R 6,4411

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.2 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 11.2 mm 18.0 mm 1.2 mm Nylon 6/6

10067932

Price Range
R 1,5522 - R 1,3984

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.3 mm 18.0 mm 2.0 mm Nylon 6/6

10067840

Price Range
R 1,2853 - R 1,1562

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 16.2 mm 25.0 mm 3.0 mm Nylon 6/6

10184912

Price Range
R 6,4411 - R 6,4411

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.2 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural