Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
R 0,8675 - R 0,9661 Request the lead time here
Natural
Nylon 6/6
10.2 mm
20.0 mm
1.0 mm
R 1,2055 - R 2,8149 Request the lead time here
Natural
Nylon 6/6
8.1 mm
14.0 mm
3.0 mm
R 2,8869 - R 6,6155 Request the lead time here
Natural
Nylon 6/6
21.0 mm
30.0 mm
3.0 mm
R 0,676 - R 0,7485 Request the lead time here
Natural
Nylon 6/6
2.6 mm
5.0 mm
2.0 mm
R 0,3844 - R 0,4279 Request the lead time here
Natural
Nylon 6/6
4.9 mm
9.0 mm
0.8 mm
R 1,7698 - R 1,9729 Request the lead time here
Natural
Nylon 6/6
2.5 mm
8.0 mm
1.0 mm
R 0,7717 - R 0,8573 Request the lead time here
Natural
Nylon 6/6
4.3 mm
12.8 mm
0.8 mm
R 1,4942 - R 1,5667 Request the lead time here
Natural
Nylon 6/6
2.2 mm
5.0 mm
0.5 mm
R 7,7323 - R 12,5777 Request the lead time here
Natural
PA
40.0 mm
3.0 mm
R 1,3491 - R 1,8859 Request the lead time here
Natural
Nylon 6/6
3.2 mm
15.0 mm
1.5 mm
R 0,8683 - R 0,9551 Request the lead time here
Black
Nylon 6/6
8.4 mm
16.0 mm
1.6 mm
R 2,3066 - R 2,6249 Request the lead time here
Grey
PVDF
6.4 mm
12.0 mm
1.6 mm
R 6,5662 - R 7,4952 Request the lead time here
PVDF
13.0 mm
24.0 mm
2.5 mm
R 3,2907 - R 3,7792 Request the lead time here
Natural
PP
10.5 mm
20.0 mm
2.0 mm
R 1,1097 - R 1,2316 Request the lead time here
Natural
Nylon 6/6
6.4 mm
18.0 mm
2.0 mm
10042199 R 0,5295 - R 0,5904 Request the lead time here
Natural
Nylon 6/6
6.4 mm
12.0 mm
1.6 mm
R 2,176 - R 2,4081 Request the lead time here
Natural
Nylon 6/6
8.2 mm
25.0 mm
1.0 mm
R 2,6038 - R 3,1506 500 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
10.5 mm
50.0 mm
3.0 mm
R 6,3686 - R 6,3686 800 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
10.2 mm
25.0 mm
3.0 mm
R 0,6267 - R 0,7543 295 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
6.2 mm
12.0 mm
1.0 mm
  • of 31
Washer 10.2 mm 20.0 mm 1.0 mm Nylon 6/6

10067604

Price Range
R 0,9661 - R 0,8675

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.1 mm 14.0 mm 3.0 mm Nylon 6/6

10068267

Price Range
R 2,8149 - R 1,2055

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    14.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 21.0 mm 30.0 mm 3.0 mm Nylon 6/6

10068441

Price Range
R 6,6155 - R 2,8869

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    21.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 2.6 mm 5.0 mm 2.0 mm Nylon 6/6

10075128

Price Range
R 0,7485 - R 0,676

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.9 mm 9.0 mm 0.8 mm Nylon 6/6

10266977

Price Range
R 0,4279 - R 0,3844

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 2.5 mm 8.0 mm 1.0 mm Nylon 6/6

10267035

Price Range
R 1,9729 - R 1,7698

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.3 mm 12.8 mm 0.8 mm Nylon 6/6

10267073

Price Range
R 0,8573 - R 0,7717

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    12.8 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 2.2 mm 5.0 mm 0.5 mm Nylon 6/6

10309254

Price Range
R 1,5667 - R 1,4942

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Retaining Washer 8.4 mm 40.0 mm 3.0 mm PA

10056318

Price Range
R 12,5777 - R 7,7323

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    40.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Anti-Loss Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
Washer 3.2 mm 15.0 mm 1.5 mm Nylon 6/6

10056219

Price Range
R 1,8859 - R 1,3491

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.4 mm 16.0 mm 1.6 mm Nylon 6/6

10042267

Price Range
R 0,9551 - R 0,8683

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.4 mm 12.0 mm 1.6 mm PVDF

10042229

Price Range
R 2,6249 - R 2,3066

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 13.0 mm 24.0 mm 2.5 mm PVDF

10042373

Price Range
R 7,4952 - R 6,5662

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 10.5 mm 20.0 mm 2.0 mm PP

10042328

Price Range
R 3,7792 - R 3,2907

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.4 mm 18.0 mm 2.0 mm Nylon 6/6

10067987

Price Range
R 1,2316 - R 1,1097

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.4 mm 12.0 mm 1.6 mm Nylon 6/6

10042199

Price Range
R 0,5904 - R 0,5295

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 8.2 mm 25.0 mm 1.0 mm Nylon 6/6

10068465

Price Range
R 2,4081 - R 2,176

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.5 mm 50.0 mm 3.0 mm Nylon 6/6

10067833

Price Range
R 3,1506 - R 2,6038

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.2 mm 25.0 mm 3.0 mm Nylon 6/6

10184905

Price Range
R 6,3686 - R 6,3686

Stock Levels
800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.2 mm 12.0 mm 1.0 mm Nylon 6/6

10184233

Price Range
R 0,7543 - R 0,6267

Stock Levels
295 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural