Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
R 2,5242 - R 9,0211 Request the lead time here
Natural
Nylon 6/6
16.5 mm
32.0 mm
3.0 mm
R 0,9168 - R 1,0169 200 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
8.2 mm
16.0 mm
1.0 mm
R 3,3076 - R 3,4817 Request the lead time here
Natural
Nylon 6/6
8.2 mm
30.0 mm
3.0 mm
R 1,0604 - R 1,7058 Request the lead time here
Natural
Nylon 6/6
8.4 mm
15.0 mm
1.5 mm
R 0,9632 - R 1,0706 Request the lead time here
Natural
Nylon 6/6
5.3 mm
15.0 mm
1.6 mm
10075159 R 0,6557 - R 0,7253 Request the lead time here
Natural
Nylon 6/6
3.1 mm
5.0 mm
3.0 mm
R 0,7224 - R 0,8036 Request the lead time here
Natural
Nylon 6/6
4.1 mm
10.0 mm
1.0 mm
R 0,4337 - R 0,483 700 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
4.3 mm
8.0 mm
0.8 mm
R 3,8879 - R 4,0765 Request the lead time here
Natural
Nylon 6/6
20.2 mm
30.0 mm
1.0 mm
R 5,5272 - R 5,5272 Request the lead time here
Natural
Nylon 6/6
4.2 mm
8.0 mm
2.0 mm
R 0,9168 - R 1,0169 1788 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
7.5 mm
18.0 mm
1.5 mm
R 1,2548 - R 1,3941 2000 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
8.4 mm
20.0 mm
2.0 mm
R 1,5377 - R 1,7263 Request the lead time here
Natural
Nylon 6/6
26.0 mm
35.0 mm
1.0 mm
R 0,9632 - R 3,0507 Request the lead time here
Natural
Nylon 6/6
4.9 mm
15.9 mm
2.5 mm
R 5,6722 - R 5,6722 Request the lead time here
Natural
Nylon 6/6
3.1 mm
6.0 mm
1.0 mm
R 3,8443 - R 21,9241 250 In stock - Delivery conditions may apply, visit our FAQs
Natural
Nylon 6/6
21.0 mm
36.0 mm
3.0 mm
R 1,3984 - R 1,5522 Request the lead time here
Natural
Nylon 6/6
11.2 mm
18.0 mm
1.2 mm
R 11,9538 - R 12,5922 Request the lead time here
Natural
Nylon 6/6
15.0 mm
50.0 mm
3.0 mm
R 6,4411 - R 6,4411 Request the lead time here
Natural
Nylon 6/6
16.2 mm
25.0 mm
3.0 mm
R 3,2907 - R 3,7792 Request the lead time here
Natural
PP
10.5 mm
20.0 mm
2.0 mm
  • of 31
Washer 16.5 mm 32.0 mm 3.0 mm Nylon 6/6

10041970

Price Range
R 9,0211 - R 2,5242

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.5 mm
  • Outside Diameter
    32.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.2 mm 16.0 mm 1.0 mm Nylon 6/6

10067574

Price Range
R 1,0169 - R 0,9168

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.2 mm 30.0 mm 3.0 mm Nylon 6/6

10184288

Price Range
R 3,4817 - R 3,3076

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.4 mm 15.0 mm 1.5 mm Nylon 6/6

10067895

Price Range
R 1,7058 - R 1,0604

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 5.3 mm 15.0 mm 1.6 mm Nylon 6/6

10069424

Price Range
R 1,0706 - R 0,9632

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 3.1 mm 5.0 mm 3.0 mm Nylon 6/6

10075159

Price Range
R 0,7253 - R 0,6557

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.1 mm 10.0 mm 1.0 mm Nylon 6/6

10267028

Price Range
R 0,8036 - R 0,7224

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.1 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.3 mm 8.0 mm 0.8 mm Nylon 6/6

10267066

Price Range
R 0,483 - R 0,4337

Stock Levels
700 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 20.2 mm 30.0 mm 1.0 mm Nylon 6/6

10184936

Price Range
R 4,0765 - R 3,8879

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.2 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.2 mm 8.0 mm 2.0 mm Nylon 6/6

10184219

Price Range
R 5,5272 - R 5,5272

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 7.5 mm 18.0 mm 1.5 mm Nylon 6/6

10068014

Price Range
R 1,0169 - R 0,9168

Stock Levels
1788 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.4 mm 20.0 mm 2.0 mm Nylon 6/6

10067598

Price Range
R 1,3941 - R 1,2548

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 26.0 mm 35.0 mm 1.0 mm Nylon 6/6

10067819

Price Range
R 1,7263 - R 1,5377

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    26.0 mm
  • Outside Diameter
    35.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.9 mm 15.9 mm 2.5 mm Nylon 6/6

10067871

Price Range
R 3,0507 - R 0,9632

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 3.1 mm 6.0 mm 1.0 mm Nylon 6/6

10184493

Price Range
R 5,6722 - R 5,6722

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 21.0 mm 36.0 mm 3.0 mm Nylon 6/6

10068168

Price Range
R 21,9241 - R 3,8443

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Inside Diameter
    21.0 mm
  • Outside Diameter
    36.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 11.2 mm 18.0 mm 1.2 mm Nylon 6/6

10067932

Price Range
R 1,5522 - R 1,3984

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 15.0 mm 50.0 mm 3.0 mm Nylon 6/6

10068137

Price Range
R 12,5922 - R 11,9538

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    15.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 16.2 mm 25.0 mm 3.0 mm Nylon 6/6

10184912

Price Range
R 6,4411 - R 6,4411

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.2 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.5 mm 20.0 mm 2.0 mm PP

10042328

Price Range
R 3,7792 - R 3,2907

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round