Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| R 3,8879 - R 4,0765 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.795 in
20.2 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
||
| R 5,5272 - R 5,5272 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| R 0,9168 - R 1,0169 | 1788 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.295 in
7.5 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| R 1,2548 - R 1,3941 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| R 1,5377 - R 1,7263 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
0.039 in
1.0 mm
|
||
| R 0,9632 - R 3,0507 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.626 in
15.9 mm
|
0.098 in
2.5 mm
|
||
| R 2,0455 - R 2,2776 | 200 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| R 5,1645 - R 5,4401 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
||
| R 0,9168 - R 1,0169 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.551 in
14.0 mm
|
0.059 in
1.5 mm
|
||
| R 1,4463 - R 1,6102 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| R 2,176 - R 2,4081 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| R 2,6038 - R 3,1506 | 500 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| R 6,3686 - R 6,3686 | 800 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
| R 0,6267 - R 0,7543 | 295 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| R 6,5662 - R 7,4952 | Request the lead time here |
|
PVDF
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| R 3,2907 - R 3,7792 | Request the lead time here |
Natural
|
PP
|
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| R 1,6248 - R 1,7988 | 491 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.945 in
24.0 mm
|
0.051 in
1.3 mm
|
||
| R 1,3506 - R 1,4942 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.047 in
1.2 mm
|
||
| R 1,8133 - R 2,0309 | 250 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| R 0,8675 - R 0,9661 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue