Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| R 4,5842 - R 6,3968 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.748 in
19.0 mm
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| R 3,6267 - R 8,3104 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| R 0,8211 - R 1,0278 | 670 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
||
| R 1,5957 - R 9,4585 | 50 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| R 0,6992 - R 0,7746 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| R 13,5061 - R 13,5061 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
||
| R 1,2055 - R 2,0721 | 1200 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
||
| R 13,6091 - R 33,2815 | Request the lead time here |
Natural
|
PVDF
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| R 0,7224 - R 2,3947 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.224 in
5.7 mm
|
0.354 in
9.0 mm
|
0.091 in
2.3 mm
|
||
| R 0,676 - R 0,7485 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.354 in
9.0 mm
|
0.039 in
1.0 mm
|
||
| R 1,4463 - R 5,4509 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
0.039 in
1.0 mm
|
||
| R 0,7018 - R 0,772 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| R 0,7224 - R 0,8036 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.055 in
1.4 mm
|
||
| R 1,2461 - R 1,7408 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
PA
|
0.193 in
4.9 mm
|
0.874 in
22.2 mm
|
0.039 in
1.0 mm
|
||
| R 0,7471 - R 0,7471 | 3000 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| R 0,5773 - R 0,5773 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
| R 1,0532 - R 1,4652 | 20000 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
PA
|
0.193 in
4.9 mm
|
0.626 in
15.9 mm
|
0.098 in
2.5 mm
|
||
| R 2,176 - R 2,4081 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| R 6,9924 - R 7,7613 | 500 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
1.732 in
44.0 mm
|
0.157 in
4.0 mm
|
||
| R 57,3322 - R 57,3322 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
2.835 in
72.0 mm
|
0.236 in
6.0 mm