Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| R 8,9218 - R 28,0476 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.748 in
19.0 mm
|
1.417 in
36.0 mm
|
0.118 in
3.0 mm
|
||
| R 2,4807 - R 2,7418 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.591 in
15.0 mm
|
0.063 in
1.6 mm
|
||
| R 2,9594 - R 3,119 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
0.709 in
18.0 mm
|
0.063 in
1.6 mm
|
||
| R 9,7923 - R 10,9093 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| R 2,4226 - R 2,7128 | 4592 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.063 in
1.6 mm
|
||
| R 1,3491 - R 1,8859 | 500 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| R 7,6162 - R 8,4431 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
||
| R 9,2555 - R 10,2855 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| R 1,7263 - R 2,4081 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| R 1,2708 - R 1,4115 | 85 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
||
| R 7,6307 - R 12,3745 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| R 1,7118 - R 3,9909 | 300 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| R 11,8378 - R 26,2303 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
1.535 in
39.0 mm
|
0.157 in
4.0 mm
|
||
| R 11,2285 - R 35,7019 | 125 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
1.929 in
49.0 mm
|
0.157 in
4.0 mm
|
||
| R 4,6858 - R 4,9179 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.937 in
23.8 mm
|
0.079 in
2.0 mm
|
||
| R 35,4264 - R 35,4264 | 225 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
1.22 in
31.0 mm
|
2.362 in
60.0 mm
|
0.157 in
4.0 mm
|
||
| R 1,3854 - R 1,3854 | 400 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.02 in
0.5 mm
|
||
| R 4,4246 - R 8,0949 | Request the lead time here |
Transparent
|
PC
|
0.335 in
8.5 mm
|
0.709 in
18.0 mm
|
0.063 in
1.6 mm
|
||
| R 3,2446 - R 3,4946 | Request the lead time here |
Natural
|
PA
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm
|
||
| R 3,7213 - R 4,0322 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
PA
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.098 in
2.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue