10266175
470835
| Quantity | Unit price |
|---|---|
| 1000 - 9999 | R 0,997 |
| 10000 - 19999 | R 0,95 |
| 20000 + | R 0,8988 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 8.1 mm |
|---|---|
| Inside Diameter | 0.319 in |
| Outside Diameter | 0.551 in |
| Outside Diameter | 14.0 mm |
| Thickness | 0.039 in |
| Thickness | 1.0 mm |
| Washer Shape | Round |
| Colour | Natural |
| Full Material | Polyamide 6/6 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue