Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10355985
17W02813
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 0,6789 |
| 5000 - 9999 | R 0,5817 |
| 10000 + | R 0,5092 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 3 mm |
|---|---|
| Inside Diameter | 0.120 in |
| Outside Diameter | 7.1 mm |
| Outside Diameter | 0.280 in |
| Thickness | 0.030 in |
| Thickness | 0.8 mm |
| Washer Type | Flat Washer |
| Washer Shape | Round |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue