Menu Search

Washer 9.2 mm 14.5 mm 2.0 mm PA

A Round, Flat Washer made from Natural Polyamide (PA 66) used to insulate your fastener assembly from electricity and moisture. PA 66 offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Essentra Part Number:

10214657

Manufacturer Part Number:

1344052

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 0,6151
10000 - 19999 R 0,586
20000 + R 0,5556
Standard pack: 1000

Order in multiple of 1000

Total price:

R 615,10

1000 x R 0,6151

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 9.2 mm
Outside Diameter 14.5 mm
Thickness 2.0 mm
Washer Type Flat Washer
Washer Shape Round
Colour Natural
Full Material Polyamide 6/6
Commodity Code 3926909790

Product 1344052 replaces:

Natural PA Flat Washer - Inside Diameter 9.2 mm | 0.362 in; 14.5 mm | 0.571 in; Thickness 2.0 mm | 0.079 in; Compatible Screw Sizes M10;
Essentra Part Number: 10232125
Manufacturer Part Number: 1005120000VR

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us