Menu Search

Washer 6.2 mm 10.0 mm 1.0 mm Nylon 6/6

A Round, Flat Washer made from Black Polyamide (PA 66) used to insulate your fastener assembly from electricity and moisture. PA 66 offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Essentra Part Number:

10213612

Manufacturer Part Number:

1340127

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 29999 R 0,6194
30000 + R 0,5135
Standard pack: 1000

Order in multiple of 1000

Total price:

R 619,40

1000 x R 0,6194

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 6.2 mm
Outside Diameter 10.0 mm
Thickness 1.0 mm
Washer Shape Round
Colour Black
Full Material Polyamide 6/6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us