Menu Search

Flat Washer M5 5.3 10.0 1.0 Beige PEEK

Flat Washer made from PEEK, which offers durability, wear resistance, chemical resistance and thermal stability. Provides a robust and even surface for stress distribution, helping reduce assembly damage and extend component life. Can withstand temperatures of up to 260°C.
Essentra Part Number:

20828424

Manufacturer Part Number:

20828424

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 R 21,3067
100 + R 19,176
Standard pack: 20

Order in multiple of 20

Total price:

R 426,13

20 x R 21,3067

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
For Thread M5
h1 1.0
d1 5.3
d2 10.0
Tensile strength N 116 N/mm
Colour Beige
Material PEEK

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us