10503492
1504902
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Screw Sizes (All) | M12 |
|---|---|
| Inside Diameter | 0.472 in |
| Inside Diameter | 12.0 mm |
| Outside Diameter | 1.181 in |
| Outside Diameter | 30.0 mm |
| Thickness | 0.295 in |
| Thickness | 7.5 mm |
| Washer Shape | Round |
| Washer Type | Flat Washer |
| Material | Stainless Steel |
| Full Material | Stainless Steel |
| Finish | Matt |
| Colour | Silver |
| Specifications | DIN 125, DIN 9021, DIN 6340 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue