10021910
PS-3-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 2,5573 |
| 5000 + | R 2,3017 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole Diameter | 0.189 in |
| Hole Diameter | 4.8 mm |
| Locking Head Height | 0.22 in |
| Locking Head Height | 5.6 mm |
| Fixing Type | Locking Arrowhead Fix |
| Body Diameter | 0.28 in |
| Body Diameter | 7.1 mm |
| Overall Width | 14.3 mm |
| Overall Width | 0.563 in |
| Panel Thickness Range | 0.030 - 0.079 in |
| Panel Thickness Range | 0.8 - 2.0 mm |
| Spacer Length | 4.8 mm |
| Spacer Length | 0.189 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Standard | RoHs |
| Standard | UL |
| Standard | REACH |
| Standard | RMS |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue