10001745
CPST-10-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 3,871 |
| 5000 + | R 3,4838 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole Diameter | 0.098 in |
| Hole Diameter | 2.5 mm |
| Locking Head Height | 0.079 in |
| Locking Head Height | 2.0 mm |
| Fixing Type | Locking Teardrop Fix |
| Body Diameter | 0.173 in |
| Body Diameter | 4.4 mm |
| Overall Width | 0.374 in |
| Overall Width | 9.5 mm |
| Panel Thickness Range | 0.063 in |
| Panel Thickness Range | 1.6 mm |
| Spacer Length | 0.626 in |
| Spacer Length | 15.9 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Standard | RMS |
| Standard | REACH |
| Standard | UL |
| Standard | RoHs |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue