Menu Search

Flat Cable Ferrite Cores

In stock

Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.

Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.

  • Ferrite Material: A5 and K5B (RMS-303)
  • Casing Material: Nylon 6/6 RMS-244
  • Clip and Spring Material: Stainless Steel RMS-305
  • Colours: Black and Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Insert Length Impedance 100 MHz Overall Length Impedance 25 MHz Overall Width View
R 25,1043 - R 27,8937 Request the lead time here
55.2 mm
62 Ω
50.0 mm
23 Ω
12.0 mm
Request the lead time here
44.9 mm
62 Ω
50.0 mm
23 Ω
12.0 mm
R 55,9391 - R 62,1544 Request the lead time here
26.60 m
107
38.0 mm
45 Ω
12.30 mm
R 37,0563 - R 41,1737 Request the lead time here
23.5 mm
99
28.5 mm
36 Ω
12.3 mm
R 34,6798 - R 38,5331 Request the lead time here
30.0 mm
191
12.0 mm
120
24.0 mm
10317136 R 88,267 - R 98,0744 Request the lead time here
26.6 mm
175 Ω
38.0 mm
105 Ω
R 19,5039 - R 21,671 Request the lead time here
12.5 mm
69 Ω
16.5 mm
27 Ω
R 10,376 - R 11,5288 Request the lead time here
20.0 mm
58 Ω
23.3 mm
23 Ω
12.0 mm
R 106,5043 - R 118,3381 Request the lead time here
43.7 mm
181 Ω
55.1 mm
80 Ω
R 11,8792 - R 13,1992 Request the lead time here
27.0 mm
75 Ω
31.0 mm
28 Ω
12.0 mm
R 17,7269 - R 19,6966 Request the lead time here
27.0 mm
149 Ω
33.5 mm
58 Ω
20.0 mm
R 17,5307 - R 19,4784 Request the lead time here
31.0 mm
147 Ω
36.0 mm
52 Ω
18.0 mm
R 14,994 - R 16,6601 Request the lead time here
35.0 mm
68 Ω
38.5 mm
25 Ω
12.0 mm
R 16,4502 - R 18,278 Request the lead time here
35.0 mm
69 Ω
40.0 mm
28 Ω
12.0 mm
R 7,79 - R 8,6555 Request the lead time here
11.5 mm
90 Ω
16.0 mm
50 Ω
15.0 mm
R 10,2646 - R 11,405 Request the lead time here
14.0 mm
62 Ω
19.0 mm
38 Ω
12.0 mm
R 13,4962 - R 14,9957 Request the lead time here
18.7 mm
47 Ω
23.8 mm
21 Ω
7.0 mm
R 17,6512 - R 19,6124 Request the lead time here
23.5 mm
71 Ω
28.6 mm
31 Ω
10.0 mm
R 13,6777 - R 15,1974 Request the lead time here
27.0 mm
57 Ω
33.5 mm
26 Ω
10.0 mm
R 9,5539 - R 10,6155 Request the lead time here
27.0 mm
53 Ω
33.5 mm
21 Ω
8.0 mm
  • of 4
Ferrite Flat Cable 55.2 mm 23 Ω 62 Ω A5

10641613

Price Range
R 27,8937 - R 25,1043

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    55.2 mm
  • Overall Length
    50.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 44.9 mm 23 Ω 62 Ω A5

10641576


Stock Levels
Request the lead time here
Attributes
  • Insert Length
    44.9 mm
  • Overall Length
    50.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 26.60 m 45 Ω 107 PA

10317129

Price Range
R 62,1544 - R 55,9391

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    26.60 m
  • Overall Length
    38.0 mm
  • Overall Width
    12.30 mm
  • Colour
    Grey
  • Full Material
    PA
Ferrite Flat Cable 23.5 mm 36 Ω 99 Nylon 6/6

10317198

Price Range
R 41,1737 - R 37,0563

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    23.5 mm
  • Overall Length
    28.5 mm
  • Overall Width
    12.3 mm
  • Colour
    Grey
  • Full Material
    Nylon 6/6
Ferrite Flat Cable 30.0 mm 120 191 A5 RMS-303

10317426

Price Range
R 38,5331 - R 34,6798

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    30.0 mm
  • Overall Length
    12.0 mm
  • Overall Width
    24.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 26.6 mm 105 Ω 175 Ω A5 RMS-303

10317136

Price Range
R 98,0744 - R 88,267

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    26.6 mm
  • Overall Length
    38.0 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 12.5 mm 27 Ω 69 Ω A5 RMS-303

10641583

Price Range
R 21,671 - R 19,5039

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    12.5 mm
  • Overall Length
    16.5 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 20.0 mm 23 Ω 58 Ω A5

10317303

Price Range
R 11,5288 - R 10,376

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    20.0 mm
  • Overall Length
    23.3 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 43.7 mm 80 Ω 181 Ω A5 RMS-303

10317150

Price Range
R 118,3381 - R 106,5043

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    43.7 mm
  • Overall Length
    55.1 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 27.0 mm 28 Ω 75 Ω A5 RMS-303

10317433

Price Range
R 13,1992 - R 11,8792

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    31.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 58 Ω 149 Ω A5

10317471

Price Range
R 19,6966 - R 17,7269

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    33.5 mm
  • Overall Width
    20.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 31.0 mm 52 Ω 147 Ω A5

10641521

Price Range
R 19,4784 - R 17,5307

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    31.0 mm
  • Overall Length
    36.0 mm
  • Overall Width
    18.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 35.0 mm 25 Ω 68 Ω A5

10428504

Price Range
R 16,6601 - R 14,994

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    35.0 mm
  • Overall Length
    38.5 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 35.0 mm 28 Ω 69 Ω A5

10317525

Price Range
R 18,278 - R 16,4502

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    35.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 11.5 mm 50 Ω 90 Ω A5

10638521

Price Range
R 8,6555 - R 7,79

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    11.5 mm
  • Overall Length
    16.0 mm
  • Overall Width
    15.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 14.0 mm 38 Ω 62 Ω A5

10638606

Price Range
R 11,405 - R 10,2646

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    14.0 mm
  • Overall Length
    19.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 18.7 mm 21 Ω 47 Ω A5 RMS-303

10317372

Price Range
R 14,9957 - R 13,4962

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    18.7 mm
  • Overall Length
    23.8 mm
  • Overall Width
    7.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 23.5 mm 31 Ω 71 Ω A5 RMS-303

10641569

Price Range
R 19,6124 - R 17,6512

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    23.5 mm
  • Overall Length
    28.6 mm
  • Overall Width
    10.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 26 Ω 57 Ω A5

10317440

Price Range
R 15,1974 - R 13,6777

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    33.5 mm
  • Overall Width
    10.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 21 Ω 53 Ω A5

10317488

Price Range
R 10,6155 - R 9,5539

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    33.5 mm
  • Overall Width
    8.0 mm
  • Colour
    Grey
  • Full Material
    A5