Menu Search

Flat Cable Ferrite Cores

In stock

Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.

Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.

  • Ferrite Material: A5 and K5B (RMS-303)
  • Casing Material: Nylon 6/6 RMS-244
  • Clip and Spring Material: Stainless Steel RMS-305
  • Colours: Black and Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Insert Length Impedance 100 MHz Overall Length Impedance 25 MHz Overall Width View
R 57,0578 - R 63,3975 Request the lead time here
26.60 m
107
38.0 mm
45 Ω
12.30 mm
R 35,3734 - R 39,3038 Request the lead time here
30.0 mm
191
12.0 mm
120
24.0 mm
R 37,7974 - R 41,9972 Request the lead time here
23.5 mm
99
28.5 mm
36 Ω
12.3 mm
R 52,5425 - R 58,3805 Request the lead time here
34.4 mm
110 Ω
45.0 mm
43 Ω
R 2,9798 - R 3,3109 Request the lead time here
3.0 mm
74 Ω
5.0 mm
46 Ω
9.0 mm
R 17,8813 - R 19,868 Request the lead time here
35.0 mm
98 Ω
40.0 mm
36 Ω
18.0 mm
R 24,0057 - R 26,673 Request the lead time here
44.0 mm
94 Ω
49.6 mm
31 Ω
15.0 mm
R 5,9692 - R 6,6325 Request the lead time here
11.0 mm
63 Ω
14.7 mm
28 Ω
12.0 mm
10317136 R 90,0323 - R 100,0359 Request the lead time here
26.6 mm
175 Ω
38.0 mm
105 Ω
R 108,6344 - R 120,7049 Request the lead time here
43.7 mm
181 Ω
55.1 mm
80 Ω
R 19,8939 - R 22,1044 Request the lead time here
12.5 mm
69 Ω
16.5 mm
27 Ω
R 10,5835 - R 11,7594 Request the lead time here
20.0 mm
58 Ω
23.3 mm
23 Ω
12.0 mm
R 57,3596 - R 63,7329 Request the lead time here
26.7 mm
180 Ω
38.53 mm
100 Ω
25.4 mm
R 63,3306 - R 70,3672 Request the lead time here
52.0 mm
124 Ω
63.5 mm
50 Ω
R 152,3377 - R 169,2641 Request the lead time here
52.0 mm
172 Ω
63.5 mm
77 Ω
R 12,6181 - R 14,0201 Request the lead time here
18.7 mm
77 Ω
23.8 mm
27 Ω
15.0 mm
R 14,9868 - R 16,6519 Request the lead time here
21.5 mm
126 Ω
25.5 mm
48 Ω
15.0 mm
R 53,1224 - R 59,0249 Request the lead time here
48.5 mm
95 Ω
60.0 mm
40 Ω
12.7 mm
R 30,387 - R 33,7632 Request the lead time here
27.0 mm
188 Ω
32.0 mm
76 Ω
16.0 mm
R 5,9593 - R 6,6214 Request the lead time here
11.5 mm
72 Ω
16.0 mm
29 Ω
8.0 mm
  • of 4
Ferrite Flat Cable 26.60 m 45 Ω 107 PA

10317129

Price Range
R 63,3975 - R 57,0578

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    26.60 m
  • Overall Length
    38.0 mm
  • Overall Width
    12.30 mm
  • Colour
    Grey
  • Full Material
    PA
Ferrite Flat Cable 30.0 mm 120 191 A5 RMS-303

10317426

Price Range
R 39,3038 - R 35,3734

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    30.0 mm
  • Overall Length
    12.0 mm
  • Overall Width
    24.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 23.5 mm 36 Ω 99 Nylon 6/6

10317198

Price Range
R 41,9972 - R 37,7974

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    23.5 mm
  • Overall Length
    28.5 mm
  • Overall Width
    12.3 mm
  • Colour
    Grey
  • Full Material
    Nylon 6/6
Ferrite Flat Cable 34.4 mm 43 Ω 110 Ω A5 RMS-303

10429099

Price Range
R 58,3805 - R 52,5425

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    34.4 mm
  • Overall Length
    45.0 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 3.0 mm 46 Ω 74 Ω A5 RMS-303

10640678

Price Range
R 3,3109 - R 2,9798

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    3.0 mm
  • Overall Length
    5.0 mm
  • Overall Width
    9.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 35.0 mm 36 Ω 98 Ω A5

10317549

Price Range
R 19,868 - R 17,8813

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    35.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    18.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 44.0 mm 31 Ω 94 Ω A5

10641538

Price Range
R 26,673 - R 24,0057

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    44.0 mm
  • Overall Length
    49.6 mm
  • Overall Width
    15.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 11.0 mm 28 Ω 63 Ω A5

10639948

Price Range
R 6,6325 - R 5,9692

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    11.0 mm
  • Overall Length
    14.7 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 26.6 mm 105 Ω 175 Ω A5 RMS-303

10317136

Price Range
R 100,0359 - R 90,0323

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    26.6 mm
  • Overall Length
    38.0 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 43.7 mm 80 Ω 181 Ω A5 RMS-303

10317150

Price Range
R 120,7049 - R 108,6344

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    43.7 mm
  • Overall Length
    55.1 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 12.5 mm 27 Ω 69 Ω A5 RMS-303

10641583

Price Range
R 22,1044 - R 19,8939

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    12.5 mm
  • Overall Length
    16.5 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 20.0 mm 23 Ω 58 Ω A5

10317303

Price Range
R 11,7594 - R 10,5835

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    20.0 mm
  • Overall Length
    23.3 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 26.7 mm 100 Ω 180 Ω A5 RMS-303

10418796

Price Range
R 63,7329 - R 57,3596

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    26.7 mm
  • Overall Length
    38.53 mm
  • Overall Width
    25.4 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 52.0 mm 50 Ω 124 Ω A5 RMS-303

10317174

Price Range
R 70,3672 - R 63,3306

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    52.0 mm
  • Overall Length
    63.5 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 52.0 mm 77 Ω 152 Ω A5 RMS-303

10317181

Price Range
R 169,2641 - R 152,3377

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    52.0 mm
  • Overall Length
    63.5 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 18.7 mm 27 Ω 77 Ω A5 RMS-303

10445617

Price Range
R 14,0201 - R 12,6181

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    18.7 mm
  • Overall Length
    23.8 mm
  • Overall Width
    15.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 21.5 mm 48 Ω 126 Ω A5

10317310

Price Range
R 16,6519 - R 14,9868

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    21.5 mm
  • Overall Length
    25.5 mm
  • Overall Width
    15.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 48.5 mm 40 Ω 95 Ω A5 RMS-303

10317334

Price Range
R 59,0249 - R 53,1224

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    48.5 mm
  • Overall Length
    60.0 mm
  • Overall Width
    12.7 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 76 Ω 188 Ω A5 RMS-303

10317594

Price Range
R 33,7632 - R 30,387

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    32.0 mm
  • Overall Width
    16.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 11.5 mm 29 Ω 72 Ω A5

10641620

Price Range
R 6,6214 - R 5,9593

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    11.5 mm
  • Overall Length
    16.0 mm
  • Overall Width
    8.0 mm
  • Colour
    Grey
  • Full Material
    A5